Magnetic Mixer Drive Unit, 230V, EU
The Magnetic Mixer drive unit used with a mixing Palletank® provides powerful mixing to achieve fast powder dissolution of Buffer and Media.
- Item No.:
- DU010
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Drive Units for LevMixer and Magnetic Mixer
Magnetic Mixer drive
The Magnetic Mixer drive unit generates the rotation of the single-use magnetic impeller coupled to a non-shedding ceramic bearing. The strong vertical vortex achieved with the Magnetic Mixer drive unit combined with the baffle effect of the cubical Palletank® design allows instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.
The Magnetic Mixer drive units are mobile and card mounted so that a single drive unit can serve multiple Palletank® for Mixing.
Applications
-
Application AreaMixing
-
Process Step
-
Media Preparation
-
Buffer Preparation
- Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
Compliance Information
-
IP RatingIP65 / NEMA 4X
Dimensions
-
Dimensions888 mm × 426 mm × 1,245 mm
Features
-
MobilityMounted on stainless cart with four clean room wheels and push handles
General Specifications
-
Impeller Speed0 - 300 RPM
Materials of Construction
-
Material for External Surfaces304 Stainless Steel
Operating Conditions
-
Relative HumidityMax. 85 % (non-condensing) - avoid condensation - for indoor use
Power Requirements
-
Input Wattage< 180 Watts
-
Power PlugTo be ordered separately
-
Power Requirements200 – 240 V
Product Information
-
BrandMagnetic Mixer