MSC NutriStem® XF Basal Medium, without Phenol Red
- Defined, xeno-free, serum-free medium
- Designed for optimal growth and expansion of human MSCs
- Customizable formulation
- Custom scale-up services available
- Scientific and regulatory support
- Price (USD):
- $200.00
- Item No.:
- 05-202-1A
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your MSC NutriStem® XF Media
Faster growth rates and stronger cell yields
MSC NutriStem® XF Medium is a defined, serum-free, xeno-free culture medium designed for optimal growth and expansion of human mesenchymal stem/stromal cells (hMSC) derived from a variety of sources, including bone marrow (BM-MSC), adipose tissue (AT-MSC) and umbilical cord matrix (UC-MSC). MSC NutriStem® XF Medium supports long-term growth of hMSC while maintaining their self-renewal and multi-lineage differentiation potential.
hMSCs cultured in MSC NutriStem XF Medium show superior proliferation and self-renewal potential in comparison to serum-containing media and other commercial serum-free media. In addition, hMSCs maintain their proper fibroblast-like cell morphology, tri-lineage differentiation potential, and demonstrate normal hMSC marker profiles, and karyotypic stability over long-term culture.
Key advantages
- Serum-free, xeno-free, defined culture system
- Superior cell growth compared to serum-containing media
- Supports long-term growth and self-renewal of hMSCs from multiple sources
- Consistent, reliable MSC cultures
- Suitable for the harvest of high quality exosomes (EVs) for future clinical applications
- Eliminates the need to spend time and money pre-qualifying FBS lots
- Manufactured in accordance with applicable cGMP guidelines
Cells cultured in serum-containing medium do not require an adaptation phase when transitioning to serum-free MSC NutriStem® XF Medium.
Used with MSC NutriStem® XF Supplement Mix (50-201-U) - see 'Related Products' tab
Applications
-
Application Area
-
Cell & gene therapy
- Stem cell biology
-
Cell & gene therapy
-
Cell TypeMSC
Compliance Information
-
GMP ComplianceThis product was manufactured in accordance with applicable Good Manufacturing Practice (GMP) guidelines.
-
OriginXeno-Free
Components
-
Phenol Red IndicatorWithout Phenol Red
Features
-
Serum FreeYes
Product Information
-
BrandNutriStem®
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume500mL