MSCgo™ Chondrogenic Differentiation Medium
Serum-free, xeno-free, ready-to-use media optimized for directed differentiation of hMSCs to chondrocytes.
The complete media includes two components: a basal medium and a supplement. The supplement should be ordered in addition to the medium (see Related Products).
- Price (USD):
- $93.40
- Item No.:
- 05-220-1B
- Piece
- 1
Choose your MSCgo™ Differentiation Media
MSCgo™ Chondrogenic Differentiation Medium is a serum-free (SF) and xeno-free (XF) formulation developed for optimal differentiation of human mesenchymal stem cells (hMSC) to mature chondrocytes.
The MSCgo™ Chondrogenic Differentiation Medium is validated to efficiently differentiate hMSC from a variety of sources, including bone marrow (BM-MSC), adipose tissue (AT-MSC), and umbilical cord tissue (UC-MSC).
The complete MSCgo™ Chondrogenic Differentiation Media includes a basal medium and a supplement, containing all growth factors and supplements necessary for a complete chondrogenic differentiation. No additional supplements are required.
The MSCgo™ Chondrogenic Differentiation protocol is part of a complete system for multipotency evaluation of hMSCs. This media enables reliable differentiation of hMSCs to mature chondrocytes without background differentiation or interruption in cellular metabolism.
Features
- Serum-free, xeno-free medium
- All required growth factors and supplements included
- Reliable differentiation to mature chondrocytes
- Each lot is application tested
- Does not contain antibiotics
Chondrogenesis Results
Chondrogenic differentiation of hMSC in 3D spheroid culture in the formation of cartilage with a typical extracellular matrix rich of Aggrecan. Aggrecan is a proteoglycan that can be used as an indicator for cartilage formation and can be detected with Alcian Blue, a dark-blue copper-containing dye that acts as an indication of mature chondrocytes. The staining intensity can be vary using different hMSC (e.g. source, age, and passage number).
Note
MSCgo™ Chondrogenic Differentiation Basal Medium should be used with MSCgo™ Chondrogenic Differentiation Supplement Mix (item no.: 05-221-1D) - see 'Related Products' tab.
Datasheet
Poster
Publication
User Manual
Applications
-
Application AreaChondrogenic differentiation
Compliance Information
-
OriginXeno-Free
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Product Information
-
BrandMSCgo™
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume100mL