RBC Lysis Solution, 100ml
Red Blood Cells (RBC) Lysis Solution is intended for use in isolation of leukocytes from whole blood.
Instructions for use:
Add 1ml of whole blood to 2ml RBC Lysis Solution. Allow to sit for 5-10 minutes at room temperature with gentle mixing. Centrifuge at 300g for 10 minutes and discard the supernatant. Repeat process if red blood cells are evident in the pellet.
- Price (USD):
- $91.20
- Item No.:
- 01-888-1B
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Classical Cell Culture Media, Reagents, and Kits
Red Blood Cells (RBC) Lysis Solution is intended for use in isolation of leukocytes from whole blood. The RBC Lysis Solution selectively lyses the erythrocytes leaving the leukocytes. The resulting white blood cells can be readily lysed and processed when isolating nucleic acid with RNA and DNA isolation kits or with any other method for nucleic acid isolation from whole blood.
Applications
-
Application Area
-
Cell culture
- Isolation of nucleic acids
-
Cell culture
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume100 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.