EDTA 0.5M, 100ml
EDTA 0.5M is an enzyme-free, chemically defined, animal component-free concentrated dissociation solution.
Instructions for use
Prepare 0.5mM EDTA by combining 50μL of 0.5M EDTA, pH 8.0 with 50 mL of DPBS without calcium and magnesium. If required, filter the solution for sterility and store at room temperature.
- Item No.:
- 01-862-1B
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Classical Cell Culture Media, Reagents, and Kits
EDTA solution 0.5M, pH 8.0, is a concentrated stock solution for the preparation of 0.5mM EDTA dissociation solution. It is an enzyme-free, chemically defined, animal component-free solution suitable for the dissociation of human pluripotent stem cells (hESC and hiPSC).
Applications
-
Application AreaCell culture
-
Cell TypeHuman Pluripotent Stem Cells (hESC and hiPSC)
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Physicochemical Information
-
Concentration0.5 M
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage ConditionsAmbient Temperature
Volume
-
Volume100 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.