Iscove's Modified Dulbecco Medium with L-Glutamine, 500ml
Iscove's Modified Dulbecco's Medium (IMDM) with- L-Glutamine, without Alpha-Thioglycerol, without Beta-Mercaptoethanol, is a Dulbecco's modification and is considered a more complex and enriched media. IMDM is utilized for a variety of specialized cell types and also as the basis for some of the more unique serum-free media formulations. IMDM medium reportedly supports Murine B Lymphocytes, Haemopoietic tissues from Bone Marrow, B-cells stimulated with Lipopolysaccharide and also T-Lymphocytes along with a wide variety of Hybrid cells.
Modified as follows
With L-Glutamine
With Phenol Red
With Sodium Bicarbonate
With HEPES
Without Beta Mercaptoethanol
Without Alpha-Thioglycerol
- Price (USD):
- $23.60
- Item No.:
- 01-058-1A
- Availability:
- pcs
Choose your Classical Cell Culture Media, Reagents, and Kits
IMDM (Iscove's Modified Dulbecco's Medium) is utilized not only for more specialized cell types but also as the basis for some of the more unique serum-free media formulations. The original formulation designed by Iscove and associates, demonstrated that erythrocytes and macrophage precursor cells (e.g. primary Haemopoietic Cells) could be cultured in a totally defined serum-free medium when supplemented with albumin, lecithin, selenium and transferrin. IMDM is a modification of DMEM (Dulbecco's Modified Eagle's Medium) containing selenium, additional AA's, vitamins and other components. IMDM is a highly enriched synthetic media well-suited for rapidly proliferating and high-density cell cultures in a 5% CO2 atmosphere.
IMDM medium reportedly supports Murine B Lymphocytes, Haemopoietic tissues from Bone Marrow, B-cells stimulated with Lipopolysaccharide along with T-Lymphocytes and a wide variety of Hybrid cells. When utilized in conjunction with serum, it supports a broad spectrum of Mammalian cell types including but not exclusive to bone marrow, hybridomas and lymphocytes.
Applications
-
Application AreaCell culture
-
Cell Type
-
Murine B Lymphocytes
-
Haemopoietic Tissues from Bone Marrow
- T-Lymphocytes
-
Murine B Lymphocytes
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Formulation
-
With L-Glutamine
-
With Phenol Red
-
With Sodium Bicarbonate
-
With HEPES
-
Without Beta Mercaptoethanol
- Without Alpha-Thioglycerol
-
With L-Glutamine
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.