Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Sartobran® P | Mini Cartridge | 0.2µm | Size 7 | 5pc.

Covering small to large-scale production, these cartridges feature cellulose acetate membranes for high product recovery and minimal adsorption, ensuring reliable performance in diverse biopharmaceutical processes.

Filter Size
Adapter
Material o-ring | seal
Price (USD)
$488.00
Item No.: 
5231507H7------B
Pieces
5
*Custom/bulk order quotes are provided within 72 hours of request.
Sartobran® P | Mini Cartridge | 0.2µm | Size 7 | 5pc.
Sartobran® P | Mini Cartridge | 0.2µm | Size 7 | 5pc.

Covering small to large-scale production, these cartridges feature cellulose acetate membranes for high product recovery and minimal adsorption, ensuring reliable performance in diverse biopharmaceutical processes.

Price (USD):
$488.00
Item No.:
5231507H7------B
Number of pieces
5

Overview

Specifications

Sartobran® P 0.2 µm Sterile Filters

Sartobran® P 0.2 µm cellulose acetate filters support sterile filtration of vaccines, blood and plasma, and biopharmaceuticals with high product recovery. The low-adsorption membrane helps maintain the integrity of large, shear-sensitive proteins during processing.

Key Features

  • Cellulose Acetate Membrane: Minimizes unspecific adsorption to support high yield and protect valuable proteins and excipients.
  • Protein Integrity Support: Preserves the structure of large, shear-sensitive proteins to maintain process and product quality.
  • Sterilizing-Grade Validation: Fully validated according to current guidelines, providing reliable bacterial retention in critical steps.
  • pH Compatibility: Operates in the pH 4–8 range, covering common formulation buffers and process liquids.
  • Scalable Formats and Areas: Available from small to large filtration areas across different formats to enable linear scale-up.

Applications

  • Coagulation factors, Albumin, lgG
  • Bacterial, viral & mRNA-based vaccines
  • Bioprocessed pharmaceuticals
  • Ophthalmics
  • Purified protein solutions
  • Biological fluids
  • Fluids containing preservatives

Benefits

  • High Product Recovery: Low adsorption limits product loss, helping maximize yield in vaccine and plasma workflows.
  • Consistent Sterile Performance: Validated retention supports confidence in critical sterile filtration steps.
  • Gentle To Proteins: Membrane and flow characteristics help preserve protein structure for downstream performance.
  • PFAS: Made without intentionally using PFAS compounds.

Accessories Information

  • Adapter
    Bottom: Bayonet w. o-ring | Top: Flat

Applications

  • Application
    • Blood and Plasma
    • Vaccine Production
  • Modality
    • Harvest | Cell Removal
    • Downstream Intermediates
    • Form & Fill
  • Scale
    Production | Small Scale

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filter Size
    size 7 (0.05 m² / 0.54 ft²)
  • Filtration Area
    0.05 m² / 0.54 ft²
  • Outer Diameter
    56 mm

General Specifications

  • Capsule/Cartridge Format
    Mini Cartridges
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C; 1 bar (14.5 psi) at 80°C
  • Maximum Diffusion
    3 mL/min at 2.5 bar | 36 psi
  • Minimum Required Bubble Point
    3.2 bar | 46 psi

Materials of Construction

  • Filter Material
    Cellulose Acetate (CA)
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Cellulose Acetate (CA)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar
  • Maximum Operating Pressure
    5 bar (72.5 psi)

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size Final-filter
    0.2 µm
  • Pore Size Pre-filter
    0.45 µm

Product Information

  • Brand
    Sartobran®
  • Pack Size
    5

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable | Steamable
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable

Usage Protocols

  • Sterilization Procedures
    • In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles
    • Autoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles