Sartocheck® 4 plus Bag Tester MultiUnit
The Sartocheck® 4 plus Bag tester MultiUnit is a perfect copy of the Sartocheck 4 plus Bag tester but without the user interface. Up to four MultiUnits may be connected to one Sartocheck 4 plus Bag tester or to a Sartocheck 4 plus Filter tester thus allowing up to five tests in parallel.
- Item No.:
- 26288---BM
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
The Sartocheck
®4 plus Bag tester MultiUnit is compatible with Sartocheck 4 plus Filter tester. The sales price of the Bag tester MultiUnit includes a mandatory customer operators training delivered by experienced Sartorius Stedim Application Specialists. After a completed training the operators are certified to perform Bag testing.
- Barcode Scanner for easy and reliable data entry (optional)
- Intelligent selection of test program after scanning the 1D or 2D label
- Combination of large, colour touch screen display with keypad
- Automated cleaning function eliminates expensive service calls
- Multitasking menu
- Electronic test reports in PDF format
- No thermo paper but dot matrix printer (longer print preservation)
- Easy test program and user profile proliferation to other Sartocheck® testers via FTP or SD card
- Unparalleled accuracy and repeatability of results for all test types
- World class documentation, training, applications, and service support
- Allows real time parallel testing by controlling up to four additional test units (optional Bag tester and|or Filter tester MultiUnits)
- Fully compliant with 21 CFR Part 11
- Developed in accordance with GAMP5
Applications
-
MarketBioPharma
Connections (Data)
-
Data Interface
-
PLC port
-
RS232
- RS485
-
PLC port
Dimensions
-
Dimensions WxDxH460 × 390 × 150 mm
Features
-
Measuring Accuracy - Absolute Deviation Pressure Measurementmax. ±0.3 mbar
-
Measuring Accuracy - Relative Deviation Pressure Measurement0.05%
General Specifications
-
Additional Product SpecificationsMeasuring Ranges - Test pressure: 10 – 300 mbar
-
Minimum Inlet Pressure4 bar g
-
Pressure DropAll bag systems up to net volume of 2000 L
Operating Conditions
-
Operating Conditions - Temperature+15 – +35 °C
-
Operating Pressuremin. 4 bar g; max 10 bar g
-
Relative Humidity10% – 80%
Physicochemical Information
-
Pressure Measuring Range10 – 300 mbar
Power Requirements
-
Input Wattage74 Watts
-
Power Requirements100 - 240 V / 47 - 63 Hz
Product Information
-
BrandSartocheck®
-
System TypeIntegrity Testing Systems