Choose your product
Scalable Flexel® 3D Bioprocessing Bags are designed for processing and storing small volume biopharmaceutical solutions. With a volume range of 5L to 50L, they are routinely used in bioresearch and process development. These bags are manufactured with stringent quality standards for applications requiring exceptional levels of robustness, reliability, and security.
Scaling-up operations to larger volumes (up to 3,000 L) is straightforward when using Scalable Flexel® 3D Bags, as they are manufactured with the same S40 film, 3D bag, and port technologies as the large volume Flexel® 3D Bags. They are available with an extensive range of accessories for a rapid and functional deployment of a complete single use liquid handling and storage solution in your process.
- Multiple manufacturing sites: reliable assurance of supply
- All connections extensively qualified: secure and robust
- Full compliance with ISO11137: adheres to stringent sterility requirements
- Standard design: majority of designs available from stock
- Various bag sizes: flexibility to meet a wide variety of bioprocessing needs
- Designed to fit standard tray and Palletank®: Space-saving containment systems
- Scalable S40 Film: process scalability from 5L to 3000L with the same product contact materials
Applications
-
Application AreaLiquid storage & shipping
Materials of Construction
-
Film MaterialFilm S40: Polyethylene (PE)
Product Information
-
Bag Type2D storage & shipping bag
-
BrandFlexel®
Sterility/Purity
-
Delivery ConditionSterile
Tray and Rack Systems are designed to facilitate handling of one or more Flexsafe®, Flexboy® and Flexel® 2D Bags, available in sizes ranging from 5L to 50L, within biopharmaceutical manufacturing processes.
Tray and Rack Systems are designed to facilitate handling of one or more Flexsafe®, Flexboy® and Flexel® 2D Bags, available in sizes ranging from 5L to 50L, within biopharmaceutical manufacturing processes.
Tray and Rack Systems are designed to facilitate handling of one or more Flexsafe®, Flexboy® and Flexel® 2D Bags, available in sizes ranging from 5L to 50L, within biopharmaceutical manufacturing processes.
Tray and Rack Systems are designed to facilitate handling of one or more Flexsafe®, Flexboy® and Flexel® 2D Bags, available in sizes ranging from 5L to 50L, within biopharmaceutical manufacturing processes.
Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50L, 100L, 200L, 500L, 1,000L, 1,500L, 2,000L, 2,500L and 3,000L.
The Palletank® Dolly is a stainless steel caster built on wheels allowing to move around the Palletank®.
Removable Handle for Flexel® Bags from 5L to 20L.
To ensure security of supply, the following pre-designed standard products can be delivered with Liveo™ Pharma 50 silicone tubing or Tuflux® SIL from our partner Raumedic. Traceability of the tubing supplier will be documented in each batch record and provided with the products as an appendix of the certificate of release. As a reminder the final use of the product shall be covered by the end user process qualification. To discover more about our multi-sourcing policy, check the assurance of quality supply page.