Secura® Analytical Balance 120 g|0.1 mg, Internal Adjustment, Verified Europe

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

Item No.: 
SECURA124-1CEU
Discontinued
Piece
1
Secura® Analytical Balance 120 g|0.1 mg, Internal Adjustment, Verified Europe
Secura® Analytical Balance 120 g|0.1 mg, Internal Adjustment, Verified Europe

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

Item No.:
SECURA124-1CEU
Discontinued
Number of pieces
1

Overview

Specifications

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

  • Integrated protection systems for minimizing your risk of obtaining incorrect results
  • Real-time alarm messaging and interactive user guidance for leveling to prevent inaccurate results due to an unleveled balance
  • SQmin for automatic detection and active monitoring to ensure you are within the acceptable USP operating range for reliable results
  • Fully automatic internal adjustment function, isoCAL, for the highest possible accuracy at all times
  • Cal Audit Trail for easy, traceable documentation of all calibration and adjustment data
  • Safe and clear documentation by sample and batch identifiers for keeping perfect track of weighing data
  • GLP-|GMP-compliant printouts
  • Standard password security features for protection against tampering and unauthorized access
  • Integrated PC direct function and Plug & Work connectivity to a Sartorius printer

What's inclu​ded:

Universal power adapter, in-use cover, Application Guide, dust cover for analytical balances and a draft shield ring for 0.1 mg balances.

Applications

  • Application
    Research
  • Application Area
    • Production
    • QC/QA
    • Pharma
    • Chemical industry
    • Automotive
  • Industry
    • Pharma / Biotech
    • General Lab
    • Governmental lab
    • Academic
    • Automotive
    • Pharmacies
    • Chemical
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing

Calibration

  • Calibration History
    Yes

Compliance Information

  • GLP/GMP Compliant Printout
    Yes
  • Legal Verification
    Factory verification (EU)
  • Regulatory Requirements
    • GLP
    • GMP

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Connections (Physical)

  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer

Dimensions

  • Dimensions WxDxH
    218 × 360 × 320 mm
  • Weighing Chamber Height
    209 mm
  • Weighing Pan Diameter
    ⌀ 90 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    Colored Touchscreen
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    • English
    • French
    • German
    • Hungarian
    • Italian
    • Polish
    • Portuguese
    • Russian
    • Spanish
    • Turkish
    • Chinese
    • Japanese
    • Korean
  • Leveling
    Real-Time Level Support
  • Password Protection
    Yes
  • Repeatability
    0.1 mg
  • SQmin Function
    Yes
  • Safety Level
    Configurable in three levels
  • Sample Identifier
    Yes
  • Scale Interval
    0.1 mg
  • Tamper Protection
    Password protection
  • Typical Stabilization Time
    2 s
  • Underfloor Weighing
    Yes

General Specifications

  • Chemical Resistance
    Yes
  • Draft Shield
    Manual
  • Linearity
    0.2 mg
  • Minimal Sample Weight according to USP and PhEur (optimal)
    82 mg
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    120 g

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz

Product Information

  • Balance Type
    Analytical balance
  • Brand
    Secura®

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.