Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Single-Use Tubing & Assemblies
- Tuflux® Silicone & TPE Tubing
- Tuflux® TPE Tube
Tuflux® TPE - Tube 1/2" ID × 3/4" OD (30 m)
Sartorius Tuflux® TPE is a highly resistant sealable and weldable tubing designed to facilitate fluid transfer in the biopharmaceutical manufacturing processes.
- Item No.:
- FSA121873
- Piece
- 1
Sartorius Tuflux® TPE is a highly resistant sealable and weldable tubing designed to facilitate fluid transfer in the biopharmaceutical manufacturing processes.
Overview
Specifications
Sartorius Tuflux® TPE, manufactured by Raumedic, is a highly resistant sealable and weldable tubing designed to facilitate fluid transfer in pharmaceutical and biopharmaceutical applications such as media and buffer processing, filtration, fermentation and cell harvest.
Tuflux® TPE can be assembled on Sartorius single-use assemblies or is available as non sterile tubing coils.
It is available in 7 different internal diameters ranging from 1/8" (3.2 mm) to 3/4" (19.1 mm) and a wall thickness from 1/16" (1.6 mm) to 3/16" (4.8 mm).
- Material: Synthetic thermoplastic elastomer suitable for pumping application
- Antioxidant level in tubing formulation is optimized for best cell growth results
- Temperature range: from –55 °C to 135 °C (–67 °F to 275 °F)
- Printing of ID and OD dimensions on the tubing: facilitates tubing identification
- Unique color coding, aligned with Biowelder® TC tube holders
- Sterilization: Gamma irradiation and autoclave
- Tuflux® TPE is available from stock as non-sterile tubing coil packaged in a double PE bag
- Packaging: Primary and secondary PE packaging
- Certificate of Release: delivered with each order for traceability
- Validated Biowelder® TC parameters for co-welding of Tuflux® TPE to other TPE tubes
- Validation Guide & Extractable Guide available
- USP <87>& USP <88> Class VI; ISO 10993-5; ADCF Certified; ADCF; USP <661>; REACH; 2011/65/EC for heavy metals
Applications
-
Application AreaTransferring
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Media Preparation
-
Buffer Preparation
- Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
Compliance Information
-
Compliance
-
USP <87>
-
USP <88> Class VI
-
ISO 10993-5
-
ADCF
-
USP <661>
-
REACH
- 2011/65/EC for heavy metals
-
USP <87>
Dimensions
-
Tube Length30 m
-
Tube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)
General Specifications
-
Elongation at Break> 450 %
-
Tear Strength> 5.0 MPa
-
TubingTPE (Tuflux® TPE)
Materials of Construction
-
Tubing MaterialSynthetic Thermoplastic Elastomer
Operating Conditions
-
Operating Pressure< 1 bar
Product Information
-
BrandTuflux® TPE
-
Pack Size1
-
Pump Lifetime> 48 h at 50kGy
-
Pump Speed320 rpm
-
Size Indication on Tube
-
Ink Printed on Tube
- Color Band
-
Ink Printed on Tube
-
Tube TypeTube coils
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable
- Gamma Irradiatable
-
Autoclavable