Unisart® CN 95 Backed Nitrocellulose Membrane, 5 rolls per pack
Top Features of Unisart® CN 95 Backed Nitrocellulose Membrane, 5 rolls per pack
- The fastest lateral flow membrane in our portfolio with reliable capillary speed
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Top Applications of Unisart® CN 95 Backed Nitrocellulose Membrane, 5 rolls per pack
- Lateral flow immunoassays for viscous or particle loaded samples
- Rapid antigen tests
- Reel-to-reel manufacturing
- Price (USD):
- $1,430.00
- Item No.:
- 1UN95ER100020NTB
- Availability:
- pcs
Choose your Unisart® Diagnostic Membranes
Unisart® CN 95 is the fastest lateral flow membrane in our portfolio with a capillary speed of 65 - 115 s/40 mm. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing. The total thickness is 240 - 270 µm.
Unisart® CN 95 is the membrane of choice when the following things are needed:
- fast time-to-signal and
- very fast background clearance
This membrane is perfectly suited for viscous or particle loaded samples.
Unisart® diagnostic membranes have been designed to be the best substrate for rapid antigen tests.
All backed Unisart® membranes perfectly fit diagnostic manufacturer production needs from thousand strips on manual cards to million strips on reel-to-reel equipment.
Their white, even and smooth surface is free of macroscorpic defects and foreign matters allowing a consistent dispensing of sharp caputre and control lines.
Application Notes
Brochure
Applications
-
MarketPharma/Biotech
Dimensions
-
Membrane Roll Length100 m
-
Membrane Roll Width20 mm
-
Membrane Thickness240 – 270 µm
Features
-
Max Splices3
Materials of Construction
-
Backing100 µm clear Polyester
-
Membrane MaterialNitrocellulose
Physicochemical Information
-
Capillary Speed65–115 s/40 mm
-
WettabilityHydrophilic
Product Information
-
BrandUnisart®
-
Membrane TypeCN 95
-
Pack Size5 rolls
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.