- Shop
- Single-Use Tubing & Assemblies
- Tubing Sets & Assemblies
- Extension Lines TPE
Extension Lines TPE - 1-1/2" Tri-clamp - 1/4" × 3/8" (6.4 mm × 9.6 mm) - 1500 mm
Extension Lines TPE are ready-to-use tubing assemblies that add extra reach to any single-use fluid path in bioprocessing.
- Weld- and seal-compatible C-Flex® 374 TPE tubing.
- Rated to 1 bar operating pressure.
- Offered in 1.5 m, 3 m and 5 m lengths with Opta® SFT, Tri-Clamp or MPC fittings.
- 24-month change notification supports long-term supply.
Connector(s)
Tube Size (ID – OD)
Tube Length
- Item No.:
- FBT129828
- Piece
- 1
- Qty. Graduation
- 10
Extension Lines TPE - 1-1/2" Tri-clamp - 1/4" × 3/8" (6.4 mm × 9.6 mm) - 1500 mm
Extension Lines TPE are ready-to-use tubing assemblies that add extra reach to any single-use fluid path in bioprocessing.
- Weld- and seal-compatible C-Flex® 374 TPE tubing.
- Rated to 1 bar operating pressure.
- Offered in 1.5 m, 3 m and 5 m lengths with Opta® SFT, Tri-Clamp or MPC fittings.
- 24-month change notification supports long-term supply.
Overview
Specifications
Extension Lines TPE
Flexible single-use tubing extensions for reliable fluid transfer.
Key features
- Manufactured from C-Flex® 374 TPE that can be welded or sealed without opening the system.
- Ready to connect, saving assembly time in the cleanroom.
- Choice of Opta® SFT sterile connectors, Tri-Clamp sanitary flanges or MPC quick couplers.
- Rated to 1 bar operating pressure.
- Standard lengths of 1.5 m, 3 m and 5 m simplify line selection and inventory.
Applications
- Extending single-use bags, mixers and manifolds during media and buffer preparation.
- Transfer of harvest, intermediates or drug substance between process units.
- Temporary routing of liquids during set-up, scale-up or equipment re-configuration.
Specifications
- Tubing: C-Flex® 374 thermoplastic elastomer, weldable/sealable.
- Available lengths: 1.5 m, 3 m, 5 m.
- Pressure rating: 1 bar with standard cable-tie connections.
Applications
-
Application AreaTransferring
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Media Preparation
-
Buffer Preparation
- Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
Connections (Physical)
-
Connector Inlet1-1/2" Tri-clamp
-
Connector Outlet1-1/2" Tri-clamp
-
Connector(s)1-1/2" Tri-clamp
Dimensions
-
Tube Length1500 mm
-
Tube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)
General Specifications
-
TubingTPE (C-Flex®)
Materials of Construction
-
Tubing MaterialSynthetic Thermoplastic Elastomer
Product Information
-
Pack Size10
-
Tube TypeExtension line
Sterility/Purity
-
Delivery ConditionSterile