Pumping Lines - 3/8" Opta® SFT - 3/8" × 5/8" (9.6 mm × 15.9 mm) - 3000 mm

Pumping Lines are ready-to-use silicone tubing assemblies for continuous liquid transfer in bioprocessing.

  • Platinum-cured silicone tubing offers high purity and long pump life.
  • Pre-assembled with Opta® SFT, Tri-Clamp or quick-coupler connections.
  • Supplied in 1.5, 3 or 5 m lengths for flexible set-up.
  • Qualified to 1 bar for dependable fluid distribution.
Connector(s)
Tube Size (ID – OD)
Tube Length
Item No.: 
FBT129892
Piece
1
Qty. Graduation
10
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Pumping Lines - 3/8" Opta® SFT - 3/8" × 5/8" (9.6 mm × 15.9 mm) - 3000 mm
Pumping Lines - 3/8

Pumping Lines are ready-to-use silicone tubing assemblies for continuous liquid transfer in bioprocessing.

  • Platinum-cured silicone tubing offers high purity and long pump life.
  • Pre-assembled with Opta® SFT, Tri-Clamp or quick-coupler connections.
  • Supplied in 1.5, 3 or 5 m lengths for flexible set-up.
  • Qualified to 1 bar for dependable fluid distribution.
Item No.:
FBT129892
Number of pieces
1

Overview

Specifications

Pumping Lines

Ready-to-use Pumping Lines provide a pre-assembled single-use fluid path for media, buffer or product transfer wherever peristaltic pumps are used in biomanufacturing.

Key features

  • Platinum-cured Tuflux® SIL silicone (60 Shore A) combines strength, flexibility and a very low extractables profile.
  • Delivered sterile and ready to connect.
  • Broad connector choice – Opta® SFT for sterile coupling, Tri-Clamp for sanitary links, or MPC/MPX quick couplers – fits single-use or stainless-steel equipment.
  • Qualified for continuous pumping to 1 bar; versions with reinforced clamps reach 1.5 bar.
  • Twenty-four-month change notification policy supports long-term supply planning.

Applications

  • Transfer and recirculation of media or buffers between bags, tanks and bioreactors.
  • Harvest lines from cell culture and feed lines to downstream purification.
  • Pumping steps during formulation, filling and other fluid-handling operations.

Specifications

  • Tubing material: Tuflux® SIL platinum-cured silicone.
  • Available lengths: 1.5 m, 3 m, 5 m.
  • Qualified pressure: 1 bar (1.5 bar with metal-clamp versions).

Applications

  • Application Area
    Transferring
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Media Preparation
    • Buffer Preparation
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Connector Gender
    • Female
    • Male
  • Connector Inlet
    3/8" Opta® SFT Female
  • Connector Outlet
    3/8" Opta® SFT Male
  • Connector(s)
    3/8" Opta® SFT

Dimensions

  • Tube Length
    3000 mm
  • Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)

General Specifications

  • Tubing
    Silicone (Tuflux® SIL)

Materials of Construction

  • Tubing Material
    Platinum-Cured Silicone

Product Information

  • Pack Size
    10
  • Tube Type
    Pumping line

Sterility/Purity

  • Delivery Condition
    Sterile