Natural Stone Balance Table for all kind of Cubis® Lab Balances

Weighing table for comparators

Materials of Construction
Price (USD)
$3,020.00
Article number: 
YWT03
*Custom/bulk order quotes are provided within 24 hours of request.
Natural Stone Balance Table for all kind of Cubis® Lab Balances

Weighing table for comparators

Price (USD):
$3,020.00
Item No.:
YWT03
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Weighing table made of granite for Sartorius microbalances, analytical balances and mass comparators.


Technical specifications
Color Light grey
Dimensions (W x D x H) 900 x 600 x 760 mm
Gross weight approx. 300 kg
Packaging (W x D x H) 1200 x 800 x 500 mm

Applications

  • Application
    Mass Calibration

Dimensions

  • Dimensions WxDxH
    900 x 760 x 600 mm

Materials of Construction

  • Materials of Construction
    Stone

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.