Sartopore® 2 | Maxicaps® | 0.45µm | 10"

  • Effective Filtration Area: 0.6 m² - 1.8 m²
  • Pore Size: 0.8 µm prefilter | 0.45 µm final filter
  • Membrane Material: Polyethersulfone
  • Connectors: Sanitary 1 ½“ | Hose Barb ½“ single stepped
  • Sterilization: Delivered sterile (Autoclaved)
Filter Size
Type
Connector(s)
Item No.: 
5447306G1--FF
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopore® 2 | Maxicaps® | 0.45µm | 10"
Sartopore® 2 | Maxicaps® | 0.45µm | 10
  • Effective Filtration Area: 0.6 m² - 1.8 m²
  • Pore Size: 0.8 µm prefilter | 0.45 µm final filter
  • Membrane Material: Polyethersulfone
  • Connectors: Sanitary 1 ½“ | Hose Barb ½“ single stepped
  • Sterilization: Delivered sterile (Autoclaved)
Item No.:
5447306G1--FF

Overview

Specifications

  • Extremely high flow rates and total throughputs
  • Number one choice for bioburden reduction & particle removal
  • Broad compatibility and easy scalability
  • Outstanding filtration performance of aqueoussolutions that are highly viscous & difficult to filter

Main Applications

Typical applications include bioburden and particle removal of:

  • Therapeutica
  • Injection solutions
  • Buffer
  • Biological Fluids
  • Tissue culture media
  • Acidic and alkaline solutions

Membrane

Sartopore® 2 uses a heterogeneous double membrane made of polyethersulfone

Compatibility

Sartopore®2 filters have been developed for sterilization using autoclaving at 134°C | 2bar. The polyethersulfone membrane is compatible within a pH range of 1-14. This makes the Sartopore® 2 filters ideal for filtering solutions with a high/low pH.

Cost savings:

By using single-use filter elements, there is no need to invest in stainless steel filter housings. Additional costs for cleaning the housing and cleaning validation are eliminated.

Flexibility

Sartopore® 2 filters are available in different sizes and formats with corresponding filter areas from 4.5 cm² up to 1.8 m². Different connections allow easy integration into existing systems.

Scale Up:

Consistent and predictable scale-up and scale-down procedures can be performed safely because all Sartopore® filter elements are manufactured with the same membrane type and construction materials.

Quality:

Every single element is tested for integrity to meet the highest quality requirements.

Microbial Retention

Sartopore® 2 filter cartridges are validated as sterile filter cartridges according to HIMA and ASTM F-838-05 guidelines.

Documentation:

Sartopore® 2 filters have been designed, developed and produced in accordance with the ISO 9001 certified quality management system. A validation manual is available in accordance with regulatory requirements.

Applications

  • Application
    High capacity platform for conventional sterile filtration
  • Industry
    Pharma / Biotech
  • Modality
    • Downstream Intermediates
    • Harvest | Cell Removal
  • Scale
    Production | Large Scale

Compliance Information

  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Connections (Physical)

  • Connector Inlet
    3/4" Sanitary
  • Connector Outlet
    3/4" Sanitary
  • Connector(s)
    Inlet: ¾" Sanitary | Outlet: ¾" Sanitary

Dimensions

  • Filter Size
    10"(0.6 m² / 6.5 ft²)

General Specifications

  • Capsule/Cartridge Format
    Maxicaps®
  • Maximum Diffusion
    12 mL/min at 1.7 bar | 25 psi at 20 °C
  • Minimum Required Bubble Point
    2.2 bar | 32 psi
  • Vent Valve
    Standard

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyethersulfone (PES)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 50 °C: 3 bar
  • Maximum Operating Pressure
    5 bar (72.5 psi)

Physicochemical Information

  • Pore Size Final-filter
    0.45 µm
  • Pore Size Pre-filter
    0.8 µm

Product Information

  • Brand
    Sartopore® 2
  • Pack Size
    1
  • Type
    Inline (Autoclavable)

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable
  • Sterilization Method
    Autoclavable

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles