Tubing Holder Single 3/4" - 32 Ra (for North America)

The Accessories for Flexsafe® Pro Mixer 5L | 10L | 20L are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

Type
Outer Diameter
Surface Finish
Price (USD)
$832.00
Item No.: 
FXC305073
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Tubing Holder Single 3/4" - 32 Ra (for North America)
Tubing Holder Single 3/4

The Accessories for Flexsafe® Pro Mixer 5L | 10L | 20L are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

Price (USD):
$832.00
Item No.:
FXC305073
Number of pieces
1

Overview

Specifications

The Accessories for Mixing Palletank® and Drive Units are designed to fit Palletank®.

The Accessories for Flexsafe Pro Mixer 5 L | 10 L | 20 L are designed to fit the Base Unit and Bag Holders in 5 L, 10 L, and 20 L.

They include:

  • Tubing holders
  • Filter holders
  • Powder bag holders
  • Power supply cables
  • Lab Cart

Palletank® for mixing are stainless steel containers designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

Flexsafe® Pro Mixer Bag Holders are stainless steel containers designed to fit perfectly with the Flexsafe® Pro Mixer bag and Base Unit.

Applications

  • Application Area
    Mixing
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification

Dimensions

  • Dimensions
    139 mm × 77 mm
  • Outer Diameter
    3/4" (19.1 mm)

General Specifications

  • Surface Finish
    Ra ≤ 32µin

Materials of Construction

  • Materials of Construction
    • 304 stainless steel - unidirectional brushed, weld ground smooth and flush, passivated
    • Thermoplastic elastomer (TPE)

Product Information

  • Brand
    Palletank®
  • Pack Size
    1
  • Type
    Tubing Holder Single

Sterility/Purity

  • Delivery Condition
    Non-Sterile