Aerosart® air filter is a high flow rate, low differential pressure, hydrophobic membrane filter. The unique single layer filter construction also reduces Blow-Down-time. Both the high flow rate and the short Blow-Down-time lowers the energy cost of air supply operations.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (9)

Product Information

Aerosart® high performance air filter cartridges can significantly reduce operating costs.

Applications

  • Large-scale fermentation inlet and exhaust gas filtration
  • Storage tank venting
  • Filling equipment venting
  • Any dry gas filtration

Microbiological Testing

They have been tested and passed:

  • Aerosol bacterial and viral challenge tests. Tests were conducted using Bacteriophage MS2 (NCIMB 10108) and bacillus subtils var. niger spores (NCTC 10073) at a challenge level of greater than 2.5 × 10 under worst case conditions of greater than 90% relative humidity. No Bacteriophage MS2 or B. subtilis spores were detected on the downstream side of the Aerosart® filter cartridges.
  • Each membrane lot, liquid bacterial challenge test with the retention of ≥ 10Brevundimonas diminuta/cm² according to current ASTM F-838 guidelines.
  • 100% integrity tested before to be released.

Performance

The unique single layer pleated filter construction of the highly hydrophobic PTFE membrane provides low differential pressures, excellent flow rates and the fastest blow down times of any gas service filter.

Long Service Life Time

The mechanical and thermal stresses experienced during steam in place sterilization pose the highest risk to any filter cartridge. In many cases, Aerosart® filter cartridges will be used for more the 120 steaming cycles. Tests have shown Aerosart® cartridges to pass integrity tests with greater than 150 steaming cycles.

Traceability

Clear labelling with lot number and individual unit number. All information lazer marked on each cartridge.

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    • Large scale fermentation inlet and exhaust gas filtration
    • Storage tank venting
    • Filling equipment venting
    • Any dry gas filtration
  • Industry
    Pharma / Biotech / F&B

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biocompatibility (USP Class VI)
    USP<88>
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Features

  • Venting Filter
    Yes

General Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Filter Format
    Cartridges
  • Maximum Allowable Back Pressure
    • 3 bar | 43.5 psi at 20 °C
    • 0.5 bar | 7 psi at 134 °C
  • Minimum Required Bubble Point
    1.0 bar | 14.5 psi

Materials of Construction

  • Filter Material
    Polytetrafluorethylene (PTFE)
  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Polytetrafluorethylene (PTFE)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 134 °C: 0.5 bar
  • Maximum Operating Pressure
    5 bar | 72.5 psi at 20 °C and 0.5 bar | 7 psi at 134 °C

Physicochemical Information

  • Gamma Stable
    No
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size
    0.2 µm

Product Information

  • Brand
    Aerosart®
  • Type
    Air filter

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable | Steamable
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Sterilizing Grade
    Yes

Usage Protocols

  • Sterilization Procedures
    • Autoclaving : 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25
    • In line Steam sterilization: 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150
  • Venting Filter Housings
    Item no.
    M_Venting_Filter_Housings

    Sartorius Stedim Biotech Sanitary Filter Housings are specifically designed for air | gas filtration applications of the Bio-Pharmaceutical Industry.

    Application: tanks and vessels

  • Sartocheck® 5 Plus Filter Tester
    Item no.
    26787---FT---P

    The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.

  • Sartocheck® 5 Filter Tester
    Item no.
    26787---FT

    The Sartocheck® 5 Filter Tester is an automatic filter integrity tester designed to cover the complete range of integrity testing from small syringe filters up to large multiround housings and tangential flow cassettes.

  • Confidence® Validation Services
    Item no.
    M_Confidence_Validation_Services

    Confidence® offers a wide range of validation studies according to regulatory requirements and customer's needs.