Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Mixing
- Pro Mixer Hardware for Mixing
- Flexsafe® Pro Mixer Small Volume
Flexsafe® Pro Mixer Small Volume
The Flexsafe® Pro Mixer 5 L | 10 L | 20 L is a single-use, benchtop mixer designed for small-scale mixing applications from 1 to 20 L. It offers powerful, low shear mixing for versatile use in upstream, downstream, and final formulation processes, ensuring rapid dissolution and gentle handling of products.
- Item No.:
- PRO-MIXER-SV
- Piece
- 1
The Flexsafe® Pro Mixer 5 L | 10 L | 20 L is a single-use, benchtop mixer designed for small-scale mixing applications from 1 to 20 L. It offers powerful, low shear mixing for versatile use in upstream, downstream, and final formulation processes, ensuring rapid dissolution and gentle handling of products.
Overview
Specifications
Choose your Flexsafe® Pro Mixer Small Volume
The Flexsafe® Pro Mixer 5 L | 10 L | 20 L is an innovative solution for small-scale mixing applications, providing a range of features and benefits that make it an essential tool for laboratory and pilot-scale operations.
Features and Benefits:
- Single-Use Design: The Flexsafe® Pro Mixer’s single-use design significantly reduces the risk of contamination, saving time and resources typically spent on cleaning and validation.
- Versatility: This mixer is suitable for a wide range of applications, including upstream, downstream, and final formulation processes. Whether you need to dissolve powders rapidly or homogenize highly viscous products, this mixer can handle it all.
- Powerful Mixing: With a mixing speed range of 0 – 750 rpm, the Flexsafe® Pro Mixer ensures rapid dissolution and efficient mixing, even for challenging substances.
- Low Shear Mixing: Designed to handle shear-sensitive products gently, this mixer minimizes the risk of damaging delicate materials during the mixing process.
- Scalability: The same advanced mixing technology is available in larger volumes, up to 3,000 L, making it easy to scale up your processes while maintaining consistent and reliable results.
- Modular Design: The mixer’s modular design allows for flexibility in accommodating various batch sizes, making it adaptable to your specific needs.
- Compact and Portable: With its compact dimensions and lightweight design, the Flexsafe® Pro Mixer is easy to move and ideal for use in both laboratory and pilot-scale settings.
Ordering Information:
The Flexsafe® Pro Mixer is composed of a base unit and 3 corresponding bag holders for the different volumes (5, 10 & 20 L). This modular approach allows you to customize your setup according to your specific requirements. By choosing the Flexsafe® Pro Mixer, you are investing in a reliable, efficient, and scalable mixing solution that meets the rigorous demands of modern laboratory and pilot-scale applications.
Applications
-
Application AreaMixing
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Product Formulation
-
Cell Harvest & Downstream Processing Intermediates
- Drug Substance Purification
-
Media Preparation
Compliance Information
-
IP RatingIP54
Features
-
DoorsFront Hinged Door and PC Windows
-
Integrated PalletNo
-
Integrated WeighingNo
-
Jacket TypeNo
-
MobilityBenchtop
General Specifications
-
Impeller Speed0 – 750 rpm
Materials of Construction
-
Materials of Construction
-
304 stainless steel
-
EPDM
-
Polyethylene terephthalate (PET)
-
PVC
- Silicone
-
304 stainless steel
Operating Conditions
-
Maximum Power Consumption100 – 240 VAC ± 10%
Power Requirements
-
Input Wattage< 50 Watts
Product Information
-
BrandPro Mixer
-
Mixing TechnologyPro Mixer
-
Pack Size1
Volume
-
Volume5 - 20 L