Gender or Connector Change Lines - 1/4" MPC - 1/4" × 3/8" (6.4 mm × 9.6 mm) - 1500 mm

Gender Change Lines are single-use tubing assemblies that switch the gender of standard bioprocess connectors, making mismatched ports compatible.

  • Silicone (Tuflux® SIL) or TPE (C-Flex® 374) tube sets.
  • 1.5 m (60") standard length.
  • Opta® SFT, Tri-Clamp, MPC/MPX variants.
  • Rated to at least 1 bar for fluid transfer.
Connector Inlet
Tube Size (ID – OD)
Tubing
Item No.: 
FBT129882
Piece
1
Qty. Graduation
10
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Gender or Connector Change Lines - 1/4" MPC - 1/4" × 3/8" (6.4 mm × 9.6 mm) - 1500 mm
Gender  or Connector Change Lines - 1/4

Gender Change Lines are single-use tubing assemblies that switch the gender of standard bioprocess connectors, making mismatched ports compatible.

  • Silicone (Tuflux® SIL) or TPE (C-Flex® 374) tube sets.
  • 1.5 m (60") standard length.
  • Opta® SFT, Tri-Clamp, MPC/MPX variants.
  • Rated to at least 1 bar for fluid transfer.
Item No.:
FBT129882
Number of pieces
1

Overview

Specifications

Gender Change Connector Lines

Tubing assemblies that convert male-to-male or female-to-female connections when equipment ports share the same fitting but opposite gender.

Key features

  • Ready-to-use single-use assemblies with pre-mounted connectors and validated engagements.
  • Choice of Tuflux® SIL platinum-cured silicone for pumping tasks or C-Flex® 374 TPE for weld-and-seal operations.
  • Available for Opta® SFT sterile connectors, Tri-Clamp sanitary flanges and MPC/MPX quick couplers.
  • Standard 1.5 m (60") length keeps installation compact.
  • All connections rated to at least 1 bar and supplied with 24-month change notification control.

Applications

  • Adapting single-use bags, filters or stainless-steel skids when the required connector gender is not available.
  • Integrating additional instruments or sampling devices without changing existing hardware.
  • Temporary bridging lines during maintenance or process reconfiguration.

Specifications

  • Tubing material: Tuflux® SIL Shore 60 A silicone or C-Flex® 374 TPE.
  • Connector options: Opta® SFT, Tri-Clamp, MPC/MPX.
  • Single-use assemblies are supplied sterile and double-bagged.

Applications

  • Application Area
    Transferring
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Media Preparation
    • Buffer Preparation
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Connector Gender
    Female
  • Connector Inlet
    1/4" MPC Female
  • Connector Outlet
    1/4" MPC Female
  • Connector(s)
    1/4" MPC

Dimensions

  • Tube Length
    1500 mm
  • Tube Size (ID – OD)
    1/4" × 3/8" (6.4 mm × 9.6 mm)

General Specifications

  • Tubing
    TPE (C-Flex®)

Materials of Construction

  • Tubing Material
    Synthetic Thermoplastic Elastomer

Product Information

  • Pack Size
    10
  • Tube Type
    Gender change line

Sterility/Purity

  • Delivery Condition
    Sterile