Reinforced Lines - 3/8" Opta® SFT Female - 3/8" × 5/8" (9.6 mm × 15.9 mm) - 1500 mm

Reinforced Lines are braided silicone transfer tubes designed for pressurised liquid transfer in bioprocessing.

  • Braided platinum-cured silicone tolerates high pressure.
  • Oetiker metal clamps create dependable joints.
  • Rated to 3–4 bar, depending on the connector.
  • Supplied in ready-to-use lengths of 1.5 m, 3 m or 5 m with Opta® SFT or Tri-Clamp ends.
Connector(s)
Tube Size (ID – OD)
Tube Length
Item No.: 
FBT129906
Piece
1
Qty. Graduation
10
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Reinforced Lines - 3/8" Opta® SFT Female - 3/8" × 5/8" (9.6 mm × 15.9 mm) - 1500 mm
Reinforced Lines - 3/8

Reinforced Lines are braided silicone transfer tubes designed for pressurised liquid transfer in bioprocessing.

  • Braided platinum-cured silicone tolerates high pressure.
  • Oetiker metal clamps create dependable joints.
  • Rated to 3–4 bar, depending on the connector.
  • Supplied in ready-to-use lengths of 1.5 m, 3 m or 5 m with Opta® SFT or Tri-Clamp ends.
Item No.:
FBT129906
Number of pieces
1

Overview

Specifications

Reinforced Lines

Robust single-use tubing assemblies built from braided silicone and secured with Oetiker metal clamps for demanding fluid transfer steps that require elevated pressure.

Key features

  • Braided platinum-cured silicone tube (STHT-R) tolerates continuous pressure up to 3 bar with Opta® SFT ends and 4 bar with Tri-Clamp ends (internal diameter < 1 in).
  • Oetiker metal clamps strengthen the tube-to-connector seal and provide a robust alternative to plastic cable ties.
  • Supplied ready to use in standard lengths of 1.5 m, 3 m or 5 m for quick process set-up.
  • Choice of Opta® SFT connectors or sanitary Tri-Clamp fittings integrates with single-use or stainless systems.
  • 24-month change-notification policy supports long-term supply.

Applications

  • Pressurised pumping of media, buffer, harvest or drug substance streams.
  • High-pressure feed, recirculation or distribution between bioreactors, storage bags and filtration skids.
  • Liquid transfer between single-use and hybrid stainless equipment across upstream and downstream steps.

Specifications

  • Tubing material: braided platinum-cured silicone (STHT-R), single-use fluid path.
  • Standard internal diameters: 0.5", 0.75", 1" with matching outer diameters.
  • Pressure rating: qualified to a minimum of 1 bar; reinforced rating up to 4 bar, depending on size and connector.

Applications

  • Application Area
    Transferring
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Media Preparation
    • Buffer Preparation
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Connector Gender
    • Female
    • Male
  • Connector Inlet
    3/8" Opta® SFT Female
  • Connector Outlet
    3/8" Opta® SFT Male
  • Connector(s)
    3/8" Opta® SFT

Dimensions

  • Tube Length
    1500 mm
  • Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)

General Specifications

  • Tubing
    Braided Silicone (Tuflux® SIL Braided)

Materials of Construction

  • Tubing Material
    Platinum-Cured Silicone with PET reinforcement

Product Information

  • Pack Size
    10
  • Tube Type
    Reinforced line

Sterility/Purity

  • Delivery Condition
    Sterile