Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. Please note that during this time the eShop will be available with limited functionality only. Please cover your demands for this period before April 29th.

Quickseal® Cutting Tool

The Sartorius Quickseal® Cutting Tool is designed for single-person operation, offering a reliable, fast, simple, and portable solution for aseptic tube disconnections. Available in manual and battery-operated versions for different tube diameters.

Availability: 
See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (2)

The Sartorius Quickseal® Cutting Tool is engineered to provide a fast, secure, and aseptic disconnection of tubing in biopharmaceutical applications. This tool is available in both manually operated and battery-operated versions, catering to different tube diameters and ensuring ease of use and portability.

Manual Cutting Tool:

  • Designed for tubing up to 1/4" (6.4 mm) outer diameter.
  • Lightweight and easy to handle, making it ideal for single-person operation.
  • Provides a clean and precise cut, ensuring a reliable aseptic seal.
  • Features a robust construction with 420 SS body and jaws in carbide inserts.

Battery-Operated Cutting Tool:

  • Suitable for tubing up to 1.125" (28.6 mm) outer diameter.
  • Equipped with a 120V or 230V battery charger and two 18V batteries.
  • Capable of performing approximately 300 cuts per charge with a cutting time of just 4 seconds.
  • Features a robust construction with with jaws in 420 SS and cutter guard assembly in 304 SS.

Key Features:

  • Simple and intuitive operation with minimal training required.
  • Portable design allows for use in various environments without the need for utilities.
  • Ensures a secure, fast and aseptic disconnection, reducing the risk of contamination.

Technical Specifications:

  • Manual tool weight: ¾ lbs (345g), dimensions: 8⅛" (206 mm) length.
  • Battery-operated tool weight: 4 lbs (2.2 kg), dimensions: 14¾" (375 mm) length.

The Quickseal® Cutting Tool is an essential accessory for ensuring fast, secure, and aseptic disconnections in high-purity fluid handling processes, enhancing operational efficiency and reliability.

Applications

  • Application Area
    Disconnections
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Disconnection Time
    4 sec.

Product Information

  • Brand
    Quickseal®
´