Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Tuflux® SIL - Tube 1/8" ID × 1/4" OD (100 m)

Sartorius Tuflux® SIL is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in many pharmaceutical and biopharmaceutical applications.

Tube Size (ID – OD)
Item No.: 
FSA117425
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Tuflux® SIL - Tube 1/8" ID × 1/4" OD (100 m)
Tuflux® SIL - Tube 1/8

Sartorius Tuflux® SIL is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in many pharmaceutical and biopharmaceutical applications.

Price (USD):
$661.00
Item No.:
FSA117425
Availability:
Number of pieces
1

Overview

Specifications

Sartorius Tuflux® SIL, manufactured by Raumedic, is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in pharmaceutical and biopharmaceutical applications such as media and buffer processing, filtration, fermentation and cell harvest.

Tuflux® SIL can be assembled on Sartorius single-use assemblies or is available as non sterile tubing coils.

It is available in 7 different internal diameters ranging from 1/8" (3.2 mm) to 3/4" (19.1 mm) and a wall thickness from 1/16" (1.6 mm) to 3/16" (4.8 mm).

  • Pure, clean, strong and easy to handle
  • Material: platinum cured silicone suitable for pumping application
  • Low extractable profile due to extensive post curing process: ease the validation of Tuflux® SIL biopharmaceutical tubing
  • 60 Shore A hardness, good tensile properties and pump life
  • Temperature range: from –60 °C to 200 °C (–76 °F to 392 °F)
  • Printing of ID and OD dimensions on the tubing: facilitates tubing identification
  • The low tack surface treatment significantly reduces surface friction for easier handling
  • Sterilization: Gamma irradiation and autoclave
  • Packaging: Primary and secondary PE packaging
  • Certificate of Release: delivered with each order for traceability
  • Validation Guide & Extractable Guide available
  • European Pharmacopoeia: 3.1.9 & FDA regulation 21CFR, § 177.2600
  • USP 661; USP <381>; USP 88 Class VI; ISO 10993-5; ADCF Certified; LAL Endotoxin Test

Applications

  • Application Area
    Transferring
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Media Preparation
    • Buffer Preparation
    • Cell Harvest & Downstream Processing Intermediates

Compliance Information

  • Compliance
    • E.P. 3.1.9
    • USP <88> Class VI
    • ADCF

Dimensions

  • Tube Length
    100 m
  • Tube Size (ID – OD)
    1/8" × 1/4" (3.2 mm × 6.4 mm)

General Specifications

  • Elongation at Break
    500 %
  • Tear Strength
    > 8.0 MPa
  • Tubing
    Silicone (Tuflux® SIL)

Materials of Construction

  • Tubing Material
    Platinum-Cured Silicone

Operating Conditions

  • Operating Pressure
    < 1.5 bar

Product Information

  • Brand
    Tuflux® SIL
  • Pack Size
    1
  • Pump Lifetime
    > 85 h at 50kGy
  • Pump Speed
    310 rpm
  • Size Indication on Tube
    Ink Printed on Tube
  • Tube Type
    Tube coils

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Autoclavable
    • Gamma Irradiatable