- Shop
- Lab Filtration & Purification
- Ultrafiltration
- Vivaspin® Hydrosart® Regenerated Cellulose Centrifugal Concentrators
Vivaspin® Hydrosart® Regenerated Cellulose Centrifugal Concentrators
Top Features
- The original crossflow spin filters for fast UF/DF
- For feed volumes from 0.4 to 15 mL
- Concentration factors up to 500x with one filter
Popular Applications
- Diafiltration
- Polishing
- Ultrafiltration
- Price (USD)
- $167.00
- Item No.:
- VS02H01
- Availability:
- For more information please log in
- Est. delivery date:
- For more information please log in
Top Features
- The original crossflow spin filters for fast UF/DF
- For feed volumes from 0.4 to 15 mL
- Concentration factors up to 500x with one filter
Popular Applications
- Diafiltration
- Polishing
- Ultrafiltration
Overview
Specifications
Choose your Vivaspin® RC Centrifugal Concentrators
Vivaspin® was the first centrifugal ultrafilter to feature crossflow technology, replacing polarization and membrane fouling with a much faster solution for sample concentration and buffer exchange. More than 30 years on, Vivaspin® still offers the widest range of membrane chemistries and sample capacities to suit most molecules and feed volumes, and the highest possible concentration factors in a single filter.
Fast Concentration
The now ubiquitous vertical membrane orientation was first introduced in Vivaspin®, bringing crossflow technology to spin filters, to prevent fouling and reduce concentration times.
Highest Concentration Factors
Concentrate your samples up 100x, 200x or even 500x in a single spin filter. By reducing transfer steps, you can reduce target molecule loss, handling time and costs.
Built for Precious Samples
Hydrosart® regenerated cellulose membranes have been developed for high recovery in biopharma applications. These are assembled into ultrafilters with capacities from 0.4 to 15 mL and are also. Most Vivaspin® ultrafilters are also available with PES membranes for applications that call for a different membrane chemistry, and some are also available with CTA for special use cases.
Applications
-
Application
-
Diafiltration
- Ultrafiltration
-
Diafiltration
-
Application Area
-
Buffer exchange
-
Concentration
-
Desalting
-
Enrichment
-
Formulation
-
Fractionation
- Polishing
-
Buffer exchange
-
Intended UseGeneral Laboratory Use (GLU)
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
Dimensions
-
Membrane Area1.2 cm²
Materials of Construction
-
Housing MaterialPolycarbonate (PC)
-
Membrane MaterialHydrosart® regenerated cellulose (RC)
Operating Conditions
-
Minimum Retentate Volume8 µL
-
Recommended Feed Volume0.4 - 3 mL
-
Recommended Speed4,000 - 8,000 g
Physicochemical Information
-
MWCO10 kDa
Product Information
-
BrandVivaspin® 15R
-
Filter TypeCentrifugal
-
Pack Size25
-
Sample Type
-
Protein
-
Peptide
-
Nanoparticles
-
Virus
-
Viral Vector
-
Exosome
- Nucleic Acid
-
Protein
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.