Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Cell Culture Media
- Classical Media
- Waymouth's MB 752/1 Medium, 500ml
Waymouth's MB 752/1 Medium, 500ml
Waymouth's MB 752/1 was designed and developed specifically for the cultivation of mouse L929 fibroblast cells in an exclusively chemically defined synthetic medium in a serum-free environment.
Modified as follows
With Glucose
With Phenol Red
With L-Glutamine
With Sodium Bicarbonate
- Price (USD):
- $43.20
- Item No.:
- 01-110-1A
- Availability:
- pcs
- Est. delivery date:
- For more information please log in
Waymouth's MB 752/1 was designed and developed specifically for the cultivation of mouse L929 fibroblast cells in an exclusively chemically defined synthetic medium in a serum-free environment.
Modified as follows
With Glucose
With Phenol Red
With L-Glutamine
With Sodium Bicarbonate
Overview
Specifications
Choose your Classical Cell Culture Media, Reagents, and Kits
Waymouth's MB 752/1 was designed and developed specifically for the cultivation of mouse L929 fibroblast cells in an exclusively chemically defined synthetic medium in a serum-free environment. Today's Waymouth's applicability is much more extensive and includes the establishment of carcinoma cell lines from pleural effusions and the growth of potentially tumorigenic cells. It is also used for whole organ culture.
Other
Applications
-
Application AreaCell culture
-
Cell TypeMouse L929 Fibroblast Cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Formulation
-
With Glucose
-
With Phenol Red
-
With L-Glutamine
- With Sodium Bicarbonate
-
With Glucose
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume500 mL
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.