MEM Eagle Non-Essential Amino Acids Solution X100

MEM Non-Essential Amino Acids Solution (100X) containing 10mM concentration of each non-essential amino acid.

Modified as follows

With L-ALANINE

  • With L-ASPARAGINE·H2O

  • With L-ASPARTIC ACID

  • With L-GLUTAMIC ACID

  • With GLYCINE

  • With L-PROLINE

  • With L-SERINE

Volume
Item No.: 
01-340-1B
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

MEM Non-Essential Amino Acids Solution (100X) containing 10mM concentration of each non-essential amino acid.

Modified as follows

  • With L-ALANINE

  • With L-ASPARAGINE·H2O

  • With L-ASPARTIC ACID

  • With L-GLUTAMIC ACID

  • With GLYCINE

  • With L-PROLINE

  • With L-SERINE

Applications

  • Application Area
    Cell culture  

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO  
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines  

Components

  • Phenol Red Indicator
    Without Phenol Red  

Features

  • Serum Free
    Yes  

Physicochemical Information

  • Concentration
    X100  
  • Formulation
    • Contains L-ALANINE  
    • Contains L-ASPARAGINE·H2O  
    • Contains L-ASPARTIC ACID  
    • Contains L-GLUTAMIC ACID  
    • Contains GLYCINE  
    • Contains L-PROLINE  
    • Contains L-SERINE  

Product Information

  • Pack Size
    1  
  • Package Type
    Bottle  

Sterility/Purity

  • Delivery Condition
    Sterile  

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C  

Volume

  • Volume
    100 mL  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.