Hanks' Balanced Salt Solution without phenol red, 500ml
Hanks' Balanced Salt Solution (HBSS) is used for a variety of cell culture applications, such as washing cells before dissociation, transporting cells, or diluting cells.
Top Features
With Calcium
With Magnesium
With Glucose
Without Phenol Red
- Item No.:
- 02-016-1A
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Classical Cell Culture Media, Reagents, and Kits
Hanks' Balanced Salt Solution (HBSS) is used for a variety of cell culture applications, such as washing cells before dissociation, transporting cells, or diluting cells. Formulations of HBSS with calcium and magnesium are generally used as transport media or for reagent preparation. Sartorius offers a wide range of HBSS formulations.
Applications
-
Application AreaCell culture
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWithout Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Formulation
-
With Calcium
-
With Magnesium
-
With Glucose
- Without Phenol Red
-
With Calcium
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.