4Cell® HEK293 ViP NX CD Medium 1L Bottle

Our high performing HEK media are designed to best fit with the high variability of HEK293 cell lines, the versatility of AAV and complexity of viral vector processes from early clinical phases to large commercial scale.

​Human embryonic kidney (HEK 293) cells and human cell lines are commonly used for Gene Therapy applications (AdenoAssociated Virus) , Gene Modified Cell therapy (Lentivirus), Viral vector Vaccines( Adenovirus) and Proteins production.

Volume
Package Type
Price (USD):
$176.00
Item No.: 
892-0001
Availability: 
*Custom/bulk order quotes are provided within 72 hours of request.

Suitable for HEK (e.g., HEK293) and other human cell lines for Infection & Stable expression in suspension

Chemically defined, serum-free, animal component-free, serum-free and hydrolysate-free

Little or no adaptation required from other serum-free media

Supports stable growth of suspension cells at high viability in seed train culture

Manufactured under ISO 9001 QMS (Quality Statement)

Datasheet

User Manual

Applications

  • Application
    • Viral Vector Vaccine
    • Gene therapy

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Storage Conditions

  • Storage Conditions
    protected from light: 2 °C (35.6°F) to 8 °C (46.4°F)

Volume

  • Volume
    1L
´