Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

Sterisart® Universal Pumps For Sterility Tests

The Sterisart® Universal pump is a robust and reliable peristaltic sterility testing pump built from 316L mirror-finish stainless steel and used for sample and media transfer into the Sterisart® family of sterility testing canisters. It can be used in clean rooms, laminar air flow/biological safety cabinets or integrated (counter-sunk) into advanced aseptic processing systems, such as isolators, and features a compact design with a space-saving footprint.

See more Products below
*Custom/bulk order quotes are provided within 24 hours of request.
Sterisart® Universal Pumps For Sterility Tests
Sterisart® Universal Pumps For Sterility Tests

The Sterisart® Universal pump is a robust and reliable peristaltic sterility testing pump built from 316L mirror-finish stainless steel and used for sample and media transfer into the Sterisart® family of sterility testing canisters. It can be used in clean rooms, laminar air flow/biological safety cabinets or integrated (counter-sunk) into advanced aseptic processing systems, such as isolators, and features a compact design with a space-saving footprint.

Item No.:
M_Sterility_Test_Pump

Overview

Specifications

Choose your product

Filter by product attributes

Products (3)

The Sterisart® Universal Sterility Testing Pump features a compact, universal design that easily adapts to various workspaces, including benchtops in clean rooms, laminar airflow / biological safety cabinets and other advanced aseptic processing systems, such as RABS and sterility testing isolators.

  • Built from 316L mirror finish stainless steel

  • Designed for consistent volume distribution into the Sterisart® family of sterility testing canisters

  • Easy cleanability and complete VHP compatibility

  • Selection versions featuring a 7-inch touch-screen display, 21 CFR Part 11 compliant electronic documentation, remote operability, workflow guidance and workflow automation

Product Information

  • Brand
    Sterisart®