Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Microbiological Testing
- Pumps
- Sterisart® Universal | Gen 4 - Essential
Sterisart® Universal | Gen 4 - Essential
The Sterisart® Universal pump | Gen 4 is a robust and reliable peristaltic sterility testing pump built from 316L mirror-finish stainless steel and used for sample and media transfer into the Sterisart® family of sterility testing canisters. It can be used in clean rooms, laminar air flow/biological safety cabinets or integrated (counter-sunk) into advanced aseptic processing systems, such as isolators. The Sterisart® Universal Pump features a compact, ergonomic, modular, and open design.
Top Features
Low and compact space-saving profile
Equal splitting of liquid volumes
316L Grade mirror-finish stainless steel
Designed for impeccable decontamination with effortlessly detachable components
Robust & Durable: Compatible with all commonly used sterilant and fully VHP resistant
Universal, Modular and ergonomic design: Upgrade as your needs evolve
Open design: Compatible with other filtration devices on the market
Real-time pressure sensor
7" high resolution touch-screen display optimized for use with isolator gloves
Integrated barcode scanner supporting 28 formats
Simple electronic report
Popular Applications
Sterility testing of sterile pharmaceuticals and medical devices
Sterility testing of cell culture media
- Price (USD)
- $27,120.00
- Article number:
- 16421-E
- Availability:
- For more information please log in
- Est. delivery date:
- For more information please log in
The Sterisart® Universal pump | Gen 4 is a robust and reliable peristaltic sterility testing pump built from 316L mirror-finish stainless steel and used for sample and media transfer into the Sterisart® family of sterility testing canisters. It can be used in clean rooms, laminar air flow/biological safety cabinets or integrated (counter-sunk) into advanced aseptic processing systems, such as isolators. The Sterisart® Universal Pump features a compact, ergonomic, modular, and open design.
Top Features
Low and compact space-saving profile
Equal splitting of liquid volumes
316L Grade mirror-finish stainless steel
Designed for impeccable decontamination with effortlessly detachable components
Robust & Durable: Compatible with all commonly used sterilant and fully VHP resistant
Universal, Modular and ergonomic design: Upgrade as your needs evolve
Open design: Compatible with other filtration devices on the market
Real-time pressure sensor
7" high resolution touch-screen display optimized for use with isolator gloves
Integrated barcode scanner supporting 28 formats
Simple electronic report
Popular Applications
Sterility testing of sterile pharmaceuticals and medical devices
Sterility testing of cell culture media
Overview
Specifications
Choose your Sterisart® Universal Pumps For Sterility Tests
The 4th generation of the Sterisart® Universal Sterility Testing Pump features a compact, universal design that easily adapts to various workspaces, including benchtops in clean rooms, laminar airflow / biological safety cabinets and other advanced aseptic processing systems, such as RABS and sterility testing isolators.
With its flexible modular design and convenience of upgradability, it provides you the option to select the version that aligns with your requirements, budget and operational goals.
The Basic model provides key functions without the added cost of a digital display
The Essential model includes a user-friendly digital display for real-time data visualization
The Advanced model integrates 21 CFR Part 11 compliant software for enhanced traceability
The pump is built from 316L mirror finish stainless steel and designed for easy disassembly of components, facilitating easy cleaning, and withstands the rigors of vaporized hydrogen peroxide (VHP) decontamination.
The rotor-head is designed for superior accuracy and reliability, delivering precise liquid displacement for consistent volume distribution into the Sterisart® family of sterility testing canisters.
The intuitive tubing guide and clamps ease tube threading, and the manual fail-safe locking mechanism diminishes the risk of accidental jamming and downtime associated with automated closing systems.
The pump also features an open design. With its versatile slide-out drain tray design, it accommodates a range of sterility testing canisters on the market.
Every component of the pump is designed for ease-of-use. The orientation, swivel, tilt, and height of various elements can be adjusted for optimal comfort.
The pump also includes a customizable real-time overpressure monitoring system.
The Essential model features a high performance 7" touch-screen display optimized for use with isolator-gloves. The display integrated barcode scanner facilitates material data capture and can be retrieved in simple electronic reports.
The system is accompanied by qualification documents (IQ/OQ) to ensure credibility, along with detailed user manuals for support and maintenance.
The Sterisart® Universal Pump is more than just a device; it is a comprehensive solution paired with the Sterisart® family - a cutting-edge closed membrane filtration system for lot-release sterility testing.
Accessories Information
-
SoftwareNo
Applications
-
ApplicationSterility Testing
-
Application AreaSterility testing
-
MarketPharma/Biotech
Compliance Information
-
Animal ComponentsNo
-
CSA CompliantYes
Dimensions
-
Filter DiameterN/A
Features
-
DisplayYes
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Power Requirements
-
Line Frequency50 - 60 Hz
-
Power Consumption100 VA
-
Power Requirements100-240 VAC
Product Information
-
BrandSterisart®
-
Pack Size1
-
TypeInstrument
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.