Sterisart ® Universal | Gen 4 - Basic

The Sterisart® Universal pump | Gen 4 is a robust and reliable peristaltic sterility testing pump built from 316L mirror-finish stainless steel and used for sample and media transfer into the Sterisart® family of sterility testing canisters. It can be used in clean rooms, laminar air flow/biological safety cabinets or integrated (counter-sunk) into advanced aseptic processing systems, such as isolators. The Sterisart® Universal Pump features a compact, ergonomic, modular and open design.

Top Features

  • Low and compact space-saving profile

  • Equal splitting of liquid volumes

  • 316L Grade mirror-finish stainless steel

  • Designed for impeccable decontamination with effortlessly detachable components

  • Robust & Durable: Compatible with all commonly used sterilant and fully VHP resistant

  • Universal, Modular and ergonomic design: Upgrade as your needs evolve

  • Open design: Compatible with other filtration devices on the market

Popular Applications

  • Sterility testing of sterile pharmaceuticals and medical devices

  • Sterility testing of cell culture media

Price (USD)
$20,310.00
Article number: 
16421-B
*Custom/bulk order quotes are provided within 24 hours of request.
Sterisart ® Universal | Gen 4 - Basic
Sterisart ® Universal | Gen 4 - Basic

The Sterisart® Universal pump | Gen 4 is a robust and reliable peristaltic sterility testing pump built from 316L mirror-finish stainless steel and used for sample and media transfer into the Sterisart® family of sterility testing canisters. It can be used in clean rooms, laminar air flow/biological safety cabinets or integrated (counter-sunk) into advanced aseptic processing systems, such as isolators. The Sterisart® Universal Pump features a compact, ergonomic, modular and open design.

Top Features

  • Low and compact space-saving profile

  • Equal splitting of liquid volumes

  • 316L Grade mirror-finish stainless steel

  • Designed for impeccable decontamination with effortlessly detachable components

  • Robust & Durable: Compatible with all commonly used sterilant and fully VHP resistant

  • Universal, Modular and ergonomic design: Upgrade as your needs evolve

  • Open design: Compatible with other filtration devices on the market

Popular Applications

  • Sterility testing of sterile pharmaceuticals and medical devices

  • Sterility testing of cell culture media

Price (USD):
$20,310.00
Item No.:
16421-B
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The 4th generation of the Sterisart® Universal Sterility Testing Pump features a compact, universal design that easily adapts to various workspaces, including benchtops in clean rooms, laminar airflow / biological safety cabinets and other advanced aseptic processing systems, such as RABS and sterility testing isolators.

With its flexible modular design and convenience of upgradability, it provides you the option to select the version that aligns with your requirements, budget and operational goals.

  • The Basic model provides key functions without the added cost of a digital display

  • The Essential model includes a user-friendly digital display for real-time data visualization

  • The Advanced model integrates 21 CFR Part 11 compliant software for enhanced traceability

The pump is built from 316L mirror finish stainless steel and designed for easy disassembly of components, facilitating easy cleaning, and withstands the rigors of vaporized hydrogen peroxide (VHP) decontamination.

The rotor-head is designed for superior accuracy and reliability, delivering precise liquid displacement for consistent volume distribution into the Sterisart® family of sterility testing canisters.

The intuitive tubing guide and clamps ease tube threading, and the manual fail-safe locking mechanism diminishes the risk of accidental jamming and downtime associated with automated closing systems.

The pump also features an open design. With its versatile slide-out drain tray design, it accommodates a range of sterility testing canisters on the market. Every component of the pump is designed for ease-of-use. The orientation, swivel, tilt, and height of various elements can be adjusted for optimal comfort. The pump also includes a real-time overpressure monitoring system, but with limited functionality in the basic model.

The system is accompanied by qualification documents (IQ/OQ) to ensure credibility, along with detailed user manuals for support and maintenance.

The Sterisart® Universal Pump is more than just a device; it is a comprehensive solution paired with the Sterisart® family - a cutting-edge closed membrane filtration system for lot-release sterility testing.

Accessories Information

  • Software
    No

Applications

  • Application
    Sterility Testing
  • Application Area
    Sterility testing
  • Market
    Pharma/Biotech

Compliance Information

  • Animal Components
    No
  • CSA Compliant
    Yes

Dimensions

  • Filter Diameter
    N/A

Features

  • Display
    None

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    N/A

Materials of Construction

  • Filter Material
    N/A

Physicochemical Information

  • Pore Size
    N/A

Power Requirements

  • Line Frequency
    50 - 60 Hz
  • Power Consumption
    100 VA
  • Power Requirements
    100-240 VAC

Product Information

  • Brand
    Sterisart®
  • Pack Size
    1
  • Type
    Instrument

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.