Sartobran® P with its unique cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products as well as viral vaccines. The ultra-low binding feature of the membrane material leads to highest product yield. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your process output even further.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (92)

  • Sartobran® T-Style Maxicaps® 0.2µm
    Item no.
    5238307H3--SO
    Brand
    8798951342688
    Filtration Area
    1.8 m² / 19.4 ft²
    Filter Size
    8798991942240
    Application
    8799048204896, 8799048467040
  • Sartobran® Midicaps® 0.2µm
    Item no.
    5235307H9--SS--A
    Brand
    8798951342688
    Filtration Area
    0.2 m² / 2.2 ft²
    Filter Size
    8798993908320
    Application
    8799048204896, 8799048467040
  • Sartobran® P Mini Cartridge 0.2µm Size 7
    Item no.
    5231807H7------B
    Brand
    8798951342688
    Filtration Area
    0.05 m² / 0.54 ft²
    Filter Size
    8798993384032
    Application
    8799048204896, 8799048467040
  • Sartobran® P Maxicaps® 0.45µm 20 inch
    Item no.
    5237306D2--SO
    Brand
    8798951342688
    Filtration Area
    1.2 m² / 12.9 ft²
    Filter Size
    8798991286880
    Application
    8799048204896, 8799048467040
  • Sartobran® Midicaps® 0.2µm
    Item no.
    5235307H0--OO--V
    Brand
    8798951342688
    Filtration Area
    0.45 m² / 4.8 ft²
    Filter Size
    8798992663136
    Application
    8799048204896, 8799048467040
  • Sartobran® Midicaps® 0.45µm
    Item no.
    5235306D8--OO--A
    Brand
    8798951342688
    Filtration Area
    0.1 m² / 1.08 ft²
    Filter Size
    8798993547872
    Application
    8799048204896, 8799048467040
  • Sartobran® P Mini Cartridge 0.45µm Size 7
    Item no.
    5231506D7------B Discontinued
    Brand
    8798951342688
    Filtration Area
    0.05 m² / 0.54 ft²
    Filter Size
    8798993384032
    Application
    8799048204896, 8799048467040
  • Sartobran® P Capsule 0.2µm Size 4
    Item no.
    5231307H4--SO--B
    Brand
    8798951342688
    Filtration Area
    0.015 m² / 0.16 ft²
    Filter Size
    8798992990816
    Application
    8799048204896, 8799048467040
  • Sartobran® Midicaps® 0.2µm
    Item no.
    5235307H8--OO--A
    Brand
    8798951342688
    Filtration Area
    0.1 m² / 1.08 ft²
    Filter Size
    8798993547872
    Application
    8799048204896, 8799048467040
  • Sartobran® Midicaps® 0.2µm
    Item no.
    5235307H0--SO--V
    Brand
    8798951342688
    Filtration Area
    0.45 m² / 4.8 ft²
    Filter Size
    8798992663136
    Application
    8799048204896, 8799048467040
  • Sartobran® P Mini Cartridge 0.2µm Size 8
    Item no.
    5231807H8------B
    Brand
    8798951342688
    Filtration Area
    0.1 m² / 1.08 ft²
    Filter Size
    8798993547872
    Application
    8799048204896, 8799048467040
  • Sartobran® P Midicaps® 0.45µm size 7
    Item no.
    5235306D7--SO--A
    Brand
    8798951342688
    Filtration Area
    0.05 m² / 0.54 ft²
    Filter Size
    8798993384032
    Application
    8799048204896, 8799048467040
  • Sartobran® Maxicaps® 0.2µm
    Item no.
    5237307H2--OO
    Brand
    8798951342688
    Filtration Area
    1.2 m² / 12.9 ft²
    Filter Size
    8798991286880
    Application
    8799048204896, 8799048467040
  • Sartobran® P Midicaps® 0.45µm Size 7
    Item no.
    5235306D7--FF--A
    Brand
    8798951342688
    Filtration Area
    0.05 m² / 0.54 ft²
    Filter Size
    8798993384032
    Application
    8799048204896, 8799048467040
  • Sartobran® Midicaps® 0.2µm
    Item no.
    5235307H0--SS--V
    Brand
    8798951342688
    Filtration Area
    0.45 m² / 4.8 ft²
    Filter Size
    8798992663136
    Application
    8799048204896, 8799048467040
  • Results per page: | |

    Sterilizing-Grade, 0.2 µm Rated Filters

    Sartobran® P Pore size: 0.45 | 0.2 µm (CA double layer)

    Your Benefits

    • High product yield due to ultra-low unspecific adsorption
    • Excellent filtration results especially for large, shear-stress sensitive proteins
    • Ideally suited for sterile filtration of viral vaccines and blood & plasma products

    Sartobran® P filters are not suitable for gamma irradiation. For easy integration of non-gamma filters into single-use assemblies, we offer a wide range of possibilities with our Filter Transfer Set solutions.

    For highest process flexibility Sartobran® P filters are available for conventional stainless-steel or single-use applications. The filter elements are available in various sizes and connector combinations. Please review the selection guide in the supporting literature.

    Product Information

    • Brand
      8798951408224