Service Weights Weight Sets

Sartorius Special Weight Sets and Service Weight Sets.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (4)

  • Density Reference E1 Weight Set
  • Certified Weight Set
  • Service Weight Set 1 mg - 5 kg, OIML E2,

    Sartorius Special Weight Sets and Service Weight Sets.

  • Service weight set
    Item no.
    YSS0121-353-00
    Nominal Mass Value
    1 mg – 5 kg
    Accuracy Class acc. to OIML R111
    E2
    Packaging
    in a service case
    Number of Single Weights
    28
  • All weights of the Sartorius service weight sets* have the same features and properties as the individual weights of the Sartorius Reference Line series, along with the corresponding maximum permissible errors. These service weight sets are supplied with gloves, tweezers and a brush in a service case.