Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Celsius® FS16 Filling Station

The Celsius® FS16 Filling Station is designed for filling and gas overlaying 1L, 2L, 8.3L, and 16.6 L Celsius® Paks. It is equipped with a Sartorius platform balance and a peristaltic pump managed by a controller which enables semi-automated filling and gas overlaying.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Celsius® FS16 Filling Station
Celsius® FS16 Filling Station

The Celsius® FS16 Filling Station is designed for filling and gas overlaying 1L, 2L, 8.3L, and 16.6 L Celsius® Paks. It is equipped with a Sartorius platform balance and a peristaltic pump managed by a controller which enables semi-automated filling and gas overlaying.

Item No.:
M_Celsius_FS16_S2

Overview

Specifications

Choose your product

Products (1)

The Celsius® FS16 Filling Station is designed for filling and gas overlaying 1L, 2L, 8.3L, and 16.6 L Celsius® Paks.

The Celsius® FS16 Filling Station is equipped with a Sartorius platform balance and a peristaltic pump managed by a controller which enables semi-automated filling and gas overlaying. The gas overlaying function fills the Celsius® Pak with air, simulating the container compression done by the Celsius® FT100 controlled-rate freeze & thaw systems.

Designed to minimize operator efforts, the Celsius® FS16 Filling Station is equipped with a docking point at the frame that allows Freeze and Thaw Transfer Carts to be easily connected to the station.

The Celsius® FS16 Filling Station is automated by a Siemens Controller. It consists of a Human Machine Interface (for operating the programmable controller), the analog, and digital signal interfaces.

The Celsius® FS16 Filling Station is equipped with a Sartorius printer for printing bag labels. The printout design and data of the connected printer are customizable.

Product Information

  • Brand
    Celsius® CFT