Ksep® 50 Bag Holder 10L

Streamline Ksep50 operations with the secure 10 L bag holder that organizes tubing, eliminates bags on the floor, and promotes clean and efficient workspace management.

Item No.: 
KSEP50-BH-10L
*Custom/bulk order quotes are provided within 72 hours of request.
Ksep® 50 Bag Holder 10L

Streamline Ksep50 operations with the secure 10 L bag holder that organizes tubing, eliminates bags on the floor, and promotes clean and efficient workspace management.

Item No.:
KSEP50-BH-10L

Overview

Specifications

Organized Bag Management for Ksep50

The dedicated bag holder is designed to securely hold 10 L bags used during Ksep50 system operation. It provides a stable and clean setup for feed, fresh media, buffer, or harvest bags - preventing tubing clutter and eliminating bags lying on the floor. This accessory enhances process organization and promotes more efficient workspace management in both development and manufacturing environments.

Key Features and Benefits

  • Holds up to one 10 L bag for fluid handling
  • Compatible with feed, buffer, media, or harvest bags
  • Prevents floor clutter and hanging tubes
  • Supports cleanroom compliance and efficiency
  • Designed specifically for Ksep50 workflows

Dimensions

  • Dimensions WxDxH
    370.2 x 177.5 x 764.7 mm

Product Information

  • Brand
    Ksep®