Magnetic Mixer Drive Unit power supply cable for European Union

Power Cord for Magnetic Mixer Dive Unit.

Power Plug
Item No.: 
LT-SVSP366
Piece
1

Power Cord for Magnetic Mixer Dive Unit.

Applications

  • Application Area
    Mixing
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification

Power Requirements

  • Power Plug
    European Union

Product Information

  • Brand
    Palletank®
  • Pack Size
    1
  • Magnetic Mixer Drive Unit, 110V,US

    The Magnetic Mixer drive unit used with a mixing Palletank® provides powerful mixing to achieve fast powder dissolution of Buffer and Media.

  • Magnetic Mixer Drive Unit, 230V, EU

    The Magnetic Mixer drive unit used with a mixing Palletank® provides powerful mixing to achieve fast powder dissolution of Buffer and Media.