Sartoflow® Expert SU Feed Flow Kit
Choose your CellCelector
Complete Single Use Flow Kit for the Sartoflow® Expert SU
The complete Sartoflow® Expert SU flow kit contains the following products:
Retentate + Permeate Flow Kit (SFE-TUB-PERM-RET)
Feed Flow Kit (SFE-TUB-FEED)
Prefiltration Flow Kit (SFE-TUB-PRECIFIL)
Media Addition Flow Kit (SFE-TUB-MANIFOLD)
Mycap® single-use cap (MYCAPSSBL0001)
Quality Standards for the Sartoflow® Expert SU Feed Flow Kit
Certificate Irradiation check / Raumedic
Conform according to EN 10204 (ISO 7 / EN 2198)
Conform to product specification USP
Conform to the European Guidance EMA/410/01 rev 03 and the European Pharmacopeia (EP) 5.2.8
SARTORIUS STEDIM Biotech components have passed USP and USP testing and are classified USP Class VI
Discover Sartorius' single-use TFF systems:
Applications
-
Application
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Concentration
-
Microfiltration
-
Ultrafiltration
-
Desalting
-
Buffer Exchange
-
Single Use Processing
-
Antibody Purification
-
Protein Concentration
-
DNA Concentration
- mRNA concentration
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Process Step
-
Process Development
-
Pilot
- Clinical Trial Manufacturing
-
Process Development
Connections (Physical)
-
Connector(s)
-
0.5" AseptiQuik®-G
-
0.375" AseptiQuik®-G
-
MPC female 0.375"
- MPC female 0.5"
-
0.5" AseptiQuik®-G
Dimensions
-
Tube Size (ID – OD)
-
1/2" - 3/4"
- 3/8" - 5/8"
-
1/2" - 3/4"
General Specifications
-
Additional Product SpecificationsIntegrated 5-piston single-use diaphragm pump head with integrated overpressure protection at 4 bar (18 L/min)
Materials of Construction
-
Material Tubings
-
Tuflux®Silicone
-
Tuflux® TPE
- Reinforced silicon
-
Tuflux®Silicone
Operating Conditions
-
Operating Pressure4 bar
Product Information
-
BrandSartoflow®
-
TypeFeed
Sterility/Purity
-
Delivery ConditionGamma irradiated
Usage Protocols
-
Gamma Irradiationyes
Features & Benefits
Bioburden reduced
Chemical compatibility
Spill-free process and disassembly
Reduced hands-on time
No cleaning and validation efforts
Key Facts
The Sartoflow® Expert SU media addtition flow kit enables up to three extra process media on Sartoflow® Expert SU TFF system.
Features & Benefits
Bioburden reduced
Chemical compatibility
Spill-free process and disassembly
Reduced hands-on time
No cleaning and validation efforts
Features & Benefits
Bioburden reduced
Chemical compatibility
Spill-free process and disassembly
Reduced hands-on time
No cleaning and validation efforts
Efficient and Versatile - The TFF System from PD to Pilot
One-skid solution is safe and efficient
A single system streamlines three steps (mixing, filtration, UF/DF) and eliminates product transfer.
Fully scalable single-use solution
Versatile cGMP single-use TFF system provides a seamless transition from 1-20 L scale (i.e. 2 - 100 L starting volume).
Flexible process sequencing
The system has the flexibility to accommodate different sequences of process steps.
Reduced bioburden, ready-to-use system
A gamma-irradiated closed-loop system prevents leaks and eliminates cleaning and validation efforts.
Single Pass TFF simplifies ultra-and diafiltration by simultaneous concentration and diafiltration in one single pass instead of multiple recirculation.
- Pump output: Buffer: 194 ml/min (@ 2 bar) | Feed: 75 ml/min (@ 2 bar)
- Min. Holdup Volume: < 20 ml
- Max. Inlet Pressure: 3 bar (43.5 psi)