Quintix® Pro Lab Balances

Designed to be a True Universal Balance

It’s easy to overlook the standard lab balance. To expect the ordinary. Until something new comes along that redefines what a standard balance can be.

Quintix® Pro Laboratory Balances deliver the performance you need, with added premium features that raise the bar in usability, flexibility, and eco-conscience design.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (36)

Useability

Enhanced user experience with new premium features including:

  • Easy access to menu option with a large, 7-inch, high-resolution full-touch graphic display with modern upgraded user interface

  • Ensure the highest weighing accuracy with the internal motorized levelling and automatic internal adjustment isoCAL

  • Quick access to the integrated digital manual for common help topic

  • Fast adaptation of balance performance to the unique needs of each application through the improved semi-automatic filter adaption (AFA)

  • Seamless connectivity features include interface options, easy data transfer, and GLP | GMP compliant printout

Flexibility

Flexibility for use in a wide range of environments and applications:

  • Customization with different tiers of user management access with passcode protection

  • Tested for use in cleanrooms grade A and B, and special environments e.g., vacuum, argon, and nitrogen

  • Smart design and chemically-resistant surfaces made of PBT, glass and stainless steel support routine cleaning protocols

  • 15 integrated application programs for common weighing tasks

  • Extended language package with 15 language options

Sustainability

Reduced environmental impact from the manufacturing plant to the bench:

  • Climate-conscience production process utilizes recycled materials e.g., aluminum, in addition to environment-friendly packaging

  • Power-saving operation with stand-by or switch-off modes

  • Automatic dim function, reduces display brightness when balance is not in use to save power

  • User-defined, automatic start timer powers up the instrument in time for daily use

  • Digital user manual minimizes paper consumption, while allowing quick access to information