Celsius® FFTp Bag with Safecore™ Technology - MPC - MPC - SIT tested - 6 L

Celsius® FFT|FFTp with Safecore™ Technology are single-use, sterile and ready to use containers with an innovative bag-in-plate design (cassette) for exceptional protection during frozen storage and shipping of biopharmaceutical products.

Volume
Integrity Tested
Connector(s)
Item No.: 
FZB302497
Piece
1
Qty. Graduation
2
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Celsius® FFTp Bag with Safecore™ Technology - MPC - MPC - SIT tested - 6 L
Celsius® FFTp Bag with Safecore™ Technology - MPC - MPC - SIT tested - 6 L

Celsius® FFT|FFTp with Safecore™ Technology are single-use, sterile and ready to use containers with an innovative bag-in-plate design (cassette) for exceptional protection during frozen storage and shipping of biopharmaceutical products.

Item No.:
FZB302497
Number of pieces
1

Overview

Specifications

With its innovative bag-in-plate design, the Safecore™ Technology provides exceptional protection to Celsius® FFT|FFTp in a proven design format that is scalable from small to large-size single-use containers. Celsius® FFT|FFTp, along with its purpose-designed shippers (Celsius® FFT|FFTp Box and Celsius® FFT Bulk Shipper), offers enhanced process capabilities to create a versatile approach to product protection in conventional manufacturing.

Safecore™, bag-in-plate (cassette) design

  • Plates protect the bag and lines by adding impact resistance, suppressing wrinkles and restricting degrees of freedom
  • Excellent bag-to-plate contact provides high robustness and more uniform freeze/thaw, plates compress the bag to reduce ice bulging formation
  • Container assembly is tool-free and intuitive for minimum risk during production assembly

Maximum Robustness down to -80°C

  • Materials selection based on characterization of physical and thermal properties across wide temperature range to ensure suitable use for the intended application
  • Handling and shipping qualifications built on deep understanding of mechanical stresses occurring during lifecycle for reliable performance in real-world environments
  • Storage and shipping operations down to -80°C, multiple freeze-thaw cycles, shipping qualification according to ASTM D4169

Simplified Operation

  • Plates are transparent for bag chamber visibility and product inspection
  • Configurable with various tubing materials and connector/disconnector technologies, easy wipe down
  • Celsius FFT Sample Bag Cover proposed as optionnal accessory to store/ship sample bag. Label adhered to the shell for full product traceability and optionnal Label Placard accessory proposed for end-user labelling

Bulk Processing

  • Bulk Shipper maximize storage and shipping density and reduces associated risks during handling with multiple containers per pallet
  • Compatible for truck and ocean transportation in refrigerated environment as is, compatible with any type of thermal insulated shipper for air transportation
  • 2 shipping solutions: Box and Bulk Shippers, qualified according to stringent regulations for shipping containers

Celsius® FFT|FFTp with Safecore™ Technology provides single-use freeze & thaw solutions for every process step when frozen storage and frozen shipment are required. Celsius® FFT|FFTp with Safecore™ Technology are configured with the features needed to decouple downstream process steps and securely transport drug substances to drug product sites.

Celsius® FFT|FFTp with Safecore™ Technology is qualified against extensive biological, chemical, physical, extractable and functional testing.

Our assurance of supply and quality for Celsius® FFT with Safecore™ Technology is based on the fact that we retain complete control over our manufacturing process for the resins, the film, the bags, the filters and the assemblies. Other fluid-contact components are secured by strategic partnerships, long term contracts and quality agreements and are available off-the-shelf to provide excellent delivery reliability.Celsius® FFT|FFTp with Safecore™ Technology is available in a variety of connections to allow fluid transfer across the entire drug manufacturing process.

Inlet and outlet connectors

  • Opta® SFT Male enables sterile connections to other single-use systems
  • MPC quick couplers are used for either sanitary connection or aseptic connection under ISO5 laminar air flow to single-use systems

Tubes

  • Tuflux® TPE or Clear C-Flex® tubing allows for sterile weld connection with Biowelder® TC and sterile seal disconnection with Biosealer® TC

All fluid-contact components of Celsius® FFT|FFTp with Safecore™ Technology are secured by supply contracts and quality agreements to provide:

  • Exceptional quality, change control and business continuity
  • Exceptional delivery reliability with available stocks
  • Compliance to quality standards such as USP <87> and USP <88>, TSE-BSE, REACH

Applications

  • Application Area
    Frozen storage & shipping
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Bulk Drug Substance Freezing and Thawing
    • Process Intermediates Freezing and Thawing

Connections (Physical)

  • Connector(s)
    MPC
  • Inlet Line
    MPC Male + Sealing Cap + 3/8" ID TPE (C-Flex®) 0.61 m (24")
  • Outlet Line
    MPC Male + Sealing Cap + 3/8" ID TPE (C-Flex®) 0.61 m (24")

Dimensions

  • Dimensions
    614 mm × 450 mm × 61 mm

Features

  • Integrity Tested
    Yes

General Specifications

  • Design
    bag-in-plates cassette
  • Temperature Range
    -80 °C - + 35 °C

Materials of Construction

  • Film Material
    Film S71: Ethylene-vinyl acetate (EVA)

Product Information

  • Brand
    Celsius® FFTp with Safecore™ Technology
  • Freezer Technology
    Horizontal plate freezing
  • Pack Size
    2

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    6 L
  • Working Volume
    4.8 – 6 L