• Shop
  • Incucyte® CX3 Live-Cell Analysis System

Incucyte® CX3 Live-Cell Analysis System

Top Features of the Incucyte® CX3 Live-Cell Analysis System

  • Spinning disk confocal, wide-field fluorescence, HD phase and brightfield imaging
  • 3 Fluorescence channels – green, orange and NIR
  • 4X, 10X, 20X objectives on an automated turret
  • Support for 3 interchangeable vessel trays and over 700 vessels, up to 6 microplates in parallel

Top Applications for the Incucyte® CX3 Live-Cell Analysis System 

  • Assays for 3D models

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

Item No.: 
BA-04881
*Custom/bulk order quotes are provided within 24 hours of request.
Incucyte® CX3 Live-Cell Analysis System

Top Features of the Incucyte® CX3 Live-Cell Analysis System

  • Spinning disk confocal, wide-field fluorescence, HD phase and brightfield imaging
  • 3 Fluorescence channels – green, orange and NIR
  • 4X, 10X, 20X objectives on an automated turret
  • Support for 3 interchangeable vessel trays and over 700 vessels, up to 6 microplates in parallel

Top Applications for the Incucyte® CX3 Live-Cell Analysis System 

  • Assays for 3D models

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

Item No.:
BA-04881

Overview

Specifications

Overview

The Incucyte® CX3 Live-Cell Analysis System empowers every scientist to study complex 3D cell models over time. Its compact spinning disk confocal design delivers clear imaging of organoids and spheroids with reduced phototoxicity, as they grow, completely undisturbed within the physiologically relevant environment of the incubator. The optical module travels below the culture vessels, enabling continuous observation of models that mature over days—without sacrificing reproducibility, throughput, or analytical power.

With exceptional flexibility, the CX3 supports simultaneous 2D and 3D assays, and leverages both fluorescence-based (green, orange and NIR) and label-free imaging to monitor morphology, growth, and phenotypic changes. The Incucyte® CX3 features an automated emission wheel that minimizes spectral overlap and enhances signal-to-noise ratio, ensuring reproducible and reliable data.

The system comes standard with three microplate trays, supporting up to six microplates in parallel for higher throughput.  Additionally, an automated turret boasting 4X/10X/20X objectives providing a powerful combination for a wide array of applications.

Complete with intuitive software and robust analytical tools, the Incucyte® CX3 transforms live-cell imaging—delivering insights to guide drug development, disease modeling, and personalized medicine.

Features

  • Incubator Size
    >250L required
  • Independent Vessel Scheduling
    Yes
  • Memory Data Storage
    64 GB
  • Microplate Capacity
    6
  • Multi-objective Scheduling
    Yes
  • Number of Interchangeable Trays
    3
  • Objective Automation
    Yes
  • Optical Module
    Green/Orange/NIR
  • Remote Network Capability
    Yes
  • Spinning Disk
    25 µm pinhole
  • Total Fluorescence Channels
    3

Product Information

  • Brand
    Incucyte®

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.