Methyl Ceramic HyperD® F
Methyl Ceramic HyperD® F is a soft hydrophobic interaction (HIC) Resin with CEX interactions. It is specifically designed for the efficient and scalable purification of biomolecules. It provides superior dynamic capacity for proteins over a full range of linear velocities.
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Filter by product attributes
Products (4)
Methyl Ceramic HyperD® F is designed for efficient and scalable capture of biomolecules
The sorbent:
- Has a unique 'gel-in-a-shell' design that provides rapid mass transfer and effective binding
- Employs a soft, high-capacity hydrophobic (-CH3) functionalized hydrogel which is polymerized within the large pores of a high dimensional rigid ceramic bead
- Can be used for very hydrophobic target molecules or impurities
- Does not shrink or swell with changes in pH or conductivity
- Shows superior dynamic capacity for proteins over a full range of linear velocities
Features and Benefits
- High dynamic binding capacity at high flow rates
- Truly rigid, non-compressible resin
Applications
- Efficient and scalable capture of biomolecules
Applications
-
ApplicationPreparative protein purification
Compliance Information
-
Quality StandardsCoARSF upon request
Dimensions
-
Bead Size50 µm
General Specifications
-
Flow Rate>300cm/h with <3 barg
-
Resin FormatBulk resin
Materials of Construction
-
Base MatrixCeramic Beads
Operating Conditions
-
Operating Pressure< 3 barg (44 psi)
Physicochemical Information
-
LigandMethyl
-
Ligand Density>250 µeq/mL
-
Reference Protein
-
Bovine serum albumin (BSA)
- Human polyclonal IgG
-
Bovine serum albumin (BSA)
-
Typical Dynamic Binding Capacity 10% per mL> 50 mg/mL BSA at pH 4.5, 15 mS/cm; 60-100 mg/mL IgG at pH 4 to 5, 4-12 mS/cm
Product Information
-
BrandMethyl Ceramic HyperD® F
-
Pack Size1
-
Resin Delivery Condition1M NaCl with 20% EtOH
-
Resin TypeHydrophobic
-
What you receive1 bottle resin, instructions
Storage Conditions
-
Storage Conditions20% EtOH/1M NaCl