Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. Please note that during this time the eShop will be available with limited functionality only. Please cover your demands for this period before April 29th.

The Linkit® AX Aliquoting Solution is ideal for aliquoting small quantities of process fluids - quickly, even, and consistently from batch to batch.

Container Type
Connector Inlet
Connector Outlet
Item No.: 
FYM312731
Availability: 
Piece
1
Qty. Graduation
2
*Custom/bulk order quotes are provided within 72 hours of request.

The Linkit® AX Aliquoting Solution is ideal for aliquoting small quantities of process fluids – fast, even, and reproducible batch-to-batch in applications such as small-batch media preparation in cell & gene therapy operations.

The plug-&-play concept, combined with a ready-to-use patented manifold design, minimizes operator effort and error and consistently distributes fluid between the 10 bags with an accuracy of ±5.1%. The solution is designed to address the pain points of manual filling and aliquoting applications without the need to heavily invest in big and complex equipment.

Reach higher throughput

Fast filling performance with a unique flow-through fluid design of the main hub.

Work confidently with more automation

QApp guides the operator during a filling operation, ensuring batch-to-batch repeatability.

Simplify Aliquoting Operations

Fully assembled, compact, and small footprint solution - no need to handle bulky and complicated traditional manifolds.

Go paperless with compliant batch records

Full end-to-end traceability in compliance to FDA directive 21 CFR part 11 and EU Annex 11.

To support you in your regulatory needs, specific documentation is available upon request:

  • Validation guide
  • Extractables guide
  • Technical drawing
  • Inspection guide
  • Product compliance statement
  • Instructions for use

Applications

  • Application Area
    Aliquoting
  • Process Step
    • Media Preparation
    • Aliquoting
    • Buffer Preparation

Compliance Information

  • Compliance
    • USP <88> Class VI
    • USP <85>
    • USP <788>
    • USP <87>
    • ISO 10993-5

Connections (Physical)

  • Connector Inlet
    Opta® SFT Female
  • Connector Outlet
    Sealed + Plug
  • Disconnection Method
    Quickseal® on 1/4" OD
  • Inlet Line
    3/8" Opta® SFT Female + 3/8" ID TPE (Tuflux® TPE) 0.5 m (20")
  • Outlet Line
    3/32" ID PVC (Tygon® ND100-65) + 1/8" ID TPE (Tuflux® TPE)

Dimensions

  • Dimensions
    520.7 mm × 520.7 mm × 597 mm

Features

  • Purging Method
    Bag purge (500 mL Flexsafe®)

Operating Conditions

  • Operating Conditions - Temperature
    Room temperature

Product Information

  • Brand
    Linkit® AX
  • Container Type
    10 × 1000 mL Flexsafe® bag manifold
  • Distribution accuracy between bags
    ±5.1 %
  • Filling Accuracy
    • For single lot: ±5.9 %
    • For multiple lots: ±7.3 % @3σ
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma Irradiation (25 kGy – 45 kGy)

Volume

  • Volume
    1000 mL
´