Quintix® Milligram Balances with Internal Adjustment, 1 mg

Quintix® Milligram Balances are designed to reliably produce a variety of high-precision weight measurements while improving laboratory workflows. The balance sets benchmarks in every aspect for standard lab balances. Several features make your workflow more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and the touchscreen user interface with built-in application programs.     

Top Features of Quintix® Milligram Balances  

  • Intuitive operation with SmartTouch interface and color touch screen 
  • One-Touch ergonomic draft shield protects samples and minimizes ambient effects  
  • Highest accuracy and convenience ensured by isoCAL fully automatic internal adjustment feature     

Popular Applications for Quintix® Milligram Balances     

  • Routine weight measurement and secure data transfer between laboratory devices.   

Maximum Weighing Capacity
Price (USD):
$2,820.00
Item No.: 
QUINTIX313-1S
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Built for Ease-of-Use  

The Quintix® Milligram Balance is equipped with a large touchscreen user interface optimized for easy use right out of the box. The intuitive menu structure and navigation allow researchers to efficiently carry out ultra-precise weight measurements with ease. At the same time, the ergonomic OneTouch draft shield compensates for the impact of even the smallest ambient effects.      

Integrated Applications Boost Efficiency   

Quintix® Milligram Balances offer built-in applications that expand the capability of your balance to include advanced measurement and report features. Integrated applications allow researchers to measure the density of both solids and liquids and individual components in mixed samples, automate complex conversions, and generate statistical reports using measurement data safely stored in the Quintix® Milligram Balance’s internal statistical memory. Integrated applications also allow researchers to quickly check weight samples and packages, weigh and count large numbers of small samples or tools, and even account for unstable working conditions when generating reliable measurements in any environment.  

Applications

  • Application
    • Food and Beverage
    • Research
  • Application Area
    • Education
    • Production
    • General laboratory
    • Pharmacies
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing

Calibration

  • Calibration History
    Yes

Compliance Information

  • GLP/GMP Compliant Printout
    Yes
  • Legal Verification
    Non-verified
  • Regulatory Requirements
    • GLP
    • GMP

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Connections (Physical)

  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer

Dimensions

  • Dimensions WxDxH
    218 × 360 × 320 mm
  • Weighing Chamber Height
    209 mm
  • Weighing Pan Diameter
    ⌀ 120 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    Colored Touchscreen
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    • English
    • French
    • German
    • Hungarian
    • Italian
    • Polish
    • Portuguese
    • Russian
    • Spanish
    • Turkish
    • Chinese
    • Japanese
    • Korean
  • Leveling
    Manual
  • Password Protection
    No
  • Repeatability
    1 mg
  • Scale Interval
    1 mg
  • Tamper Protection
    Supervisor lock
  • Typical Stabilization Time
    ≤1 s
  • Underfloor Weighing
    Yes

General Specifications

  • Chemical Resistance
    Yes
  • Draft Shield
    Manual
  • Linearity
    2 mg
  • Minimal Sample Weight according to USP and PhEur (optimal)
    N/A
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    310 g

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz

Product Information

  • Balance Type
    Milligram balance
  • Brand
    Quintix®
  • Self-adhesive Thermopaper 5 x 24m

    $75.30

  • Glass Draft Shield for mg-Balances

    $381.00

    Glass Round Draft Shield

  • Weighing Pan
    Item no.
    YWP03G

    $29.20

    1000 ml, weight ~240 g, d 186 mm, h= 77 mm, stainless steel

  • Ionizing Blower
    Item no.
    YIB01-0UR

    $2,310.00

    Ionizing blower for eliminating electrostatic charges on sample containers and samples

  • Power supply GPP8 for AR, BR, KR

  • Data Cable mini USB,RS232 25-pin

    $71.80

    Data Cable mini USB,RS232 25-pin

  • Density Determination Kit for Lab Balances

    $1,130.00

    Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

    • Secura®
    • Quintix®
    • Practum®
    • Entris® II
    • CPA

  • Standard Laboratory Printer

    $1,190.00

    Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

  • Analytic balance windshield 10mg balance

    $533.00

    Lab Balance Accessories

  • Thermal Paper for Lab Printer 5 x 24m
  • GPP8 AC-Plug EU, UK
    Item no.
    6971790 Discontinued

    GPP8 AC-Plug EU, UKFor U.S. please use: YEPS01-PS4

  • Laboratory Printer for Balances with GLP, Statistics

    $1,490.00

    Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

  • Dust cover
    Item no.
    6960SE03

    $42.50

  • Lab Balance Data Cable
    Item no.
    YCC04-D09

    $71.80

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Density Determination Kit for Lab Balances

    $993.00

    Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

    • Secura®
    • Quintix®
    • Practum®
    • Entris® II
    • CPA

  • Balance Table
    Item no.
    YWT09

    $2,670.00

    Balance table made of wood with cast-stone inset for precise, reliable weight measurements

  • Aluminum gem tray with recessed grip

    180 ml, weight ~32 g, d 90 mm, h= 48 mm, aluminum

  • Protecting cover
    Item no.
    6960SE01

    $57.90

  • Printingpaper + Thermo Transfer Foil 90m
  • LCD Remote Display
    Item no.
    YRD03Z

    $673.00

    Additional display for standard lab balances

  • Natural Stone Balance Table

    $2,840.00

    Balance table made of natural stone, with vibration dampeners.

  • Sartorius Stat-Pen
    Item no.
    YSTP01

    $2,440.00

    Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

  • Lab Balance Data Cable
    Item no.
    YCC03-D09

    $71.80

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    $1,870.00

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Self-adhesive Paper for Direct Thermal Printing 90m
  • Protecting cover
    Item no.
    6960SE02

    $55.50

  • Power Supply with Plug-in AC Adapter Set

    $68.40

    Power supply/country-specific power plug adapter

  • Power Supply with Plug-in AC Adapter Set

    $56.10

    Power supply/country-specific power plug adapter

  • Knob Weight
    Item no.
    YCW553-AC-02

    Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

  • [P] Sensor pcb precision
    Item no.
    69SE0034

  • Frame, cpl.
    Item no.
    69SE0023

  • Pan D120
    Item no.
    69SE0002

  • Lateral slide, right
    Item no.
    69SE0018

  • Clamping ring
    Item no.
    69SE0019

  • Cover glass
    Item no.
    69SE0015

  • Display module, complete
    Item no.
    69SE0013

  • Frame cover
    Item no.
    69SE0014

  • Front glass
    Item no.
    69SE0016

  • Carton
    Item no.
    69SE0950

  • board data I/O - power IN
    Item no.
    69SE0082

  • Side cover
    Item no.
    69SE0017

  • Cushion set
    Item no.
    69SE0951

  • Lifting device
    Item no.
    69SE0031

  • levelling screw
    Item no.
    69B20005

  • Lateral slide, left
    Item no.
    69SE0022

  • Ground plate
    Item no.
    69SE0026

  • Base plate
    Item no.
    69SE0021

  • [P] Application PCB
    Item no.
    69SE0033

  • level indicator
    Item no.
    69B12133

  • Housing complete - Quintix

  • Supporting pan D120
    Item no.
    69SE0006

  • null indicator subassembly

  • Pan connection UeSi 0,1-1mg

  • Torx screw driver T20
    Item no.
    69SE0024

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.