Secura® Analytical Balances with Internal Adjustment, 0.1 mg
The Secura® Analytical Balance is the perfect choice for highly regulated laboratories that require tools equipped for unmatched precision, accuracy and security.
Top Features of the Secura® Analytical Balance
- Intuitive SmartTouch user interface
- Ergonomic draft shield
- Automatic internal calibration and adjustment capability and 24/7 level monitoring
- Integrated applications that improve laboratory efficiency
- Plug & Play feature eliminates the need for additional software or external, manual calculation
Popular Applications for the Secura® Analytical Balance
- High-precision weighing tasks like filter weighing and formulation, in addition to various applications such as determining:
- Density Determination
- Peak Hold
- Percentage Weighing
- Unstable Conditions
- And Check Weighing
- Price (USD):
- $5,280.00
- Item No.:
- SECURA224-1S
- Availability:
- pcs
Choose your Secura® Laboratory Balances
Designed With Researchers in Mind
Our award-winning operating design, menu structure and balance design are ideal for improving laboratory workflows while eliminating costly result errors. Our next-gen Start Assistant makes learning the varied functions of Secura® Analytical Balances simple, while a user-optimized SmartTouch interface makes operation and navigation a breeze. Our award-winning operating design, menu structure and balance design are ideal for improving laboratory workflows while eliminating costly result errors.
Integrated Applications Introduce Unmatched Versatility
The integrated applications that arrive with Secura® Analytical Balances are designed to dramatically expand the capability of Secura® balances. These applications allow Secura® balances to perform ultra-precise weight measurements, determine the density of liquids and solids, independently measure components of mixtures, generate useful statistics and carry out complex conversions at the click of a button.
Plug & Play Compatibility
Secura®’s Plug & Play feature allows researchers to quickly and securely evaluate, save and transfer laboratory data between devices without additional software or complex settings. The Secura® Analytical Balance uses Plug & Play and a micro USB cord to easily connect to laboratory printers and computers. Secura®’s PC-Direct feature transfers data files directly to the Microsoft Office application of your choice for easy calculations and analysis. This advanced compatibility makes the Secura® Analytical Balance the perfect tool to realize the full potential of your laboratory devices and equipment while elevating result precision and accuracy.
Applications
-
ApplicationResearch
-
Application Area
-
Production
-
QC/QA
-
Pharma
-
Chemical industry
- Automotive
-
Production
-
Industry
-
Pharma / Biotech
-
General Lab
-
Governmental lab
-
Academic
-
Automotive
-
Pharmacies
- Chemical
-
Pharma / Biotech
-
Special Laboratory Applications
-
Mixing
-
Components
-
Statistics
- Conversion
-
Mixing
-
Standard Laboratory Applications
-
Weighing
-
Density
-
Percentage
-
Check Weighing
-
Peak Hold
-
Counting
-
Unstable Conditions
- Animal Weighing
-
Weighing
Calibration
-
Calibration HistoryYes
Compliance Information
-
GLP/GMP Compliant PrintoutYes
-
Legal VerificationNon-verified
-
Regulatory Requirements
-
GLP
- GMP
-
GLP
Connections (Data)
-
Data InterfaceMini USB
-
Data Transfer
-
Direct transfer to Windows® applications
-
Programmable interval for data output
- Data transfer protocols SBI - table format - text format
-
Direct transfer to Windows® applications
Connections (Physical)
-
Connectivity
-
PC-direct data transfer
- Plug & Play to Sartorius printer
-
PC-direct data transfer
Dimensions
-
Dimensions WxDxH218 × 360 × 320 mm
-
Weighing Chamber Height209 mm
-
Weighing Pan Diameter⌀ 90 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
Anti-Theft Locking DeviceKensington Lock, lockdown capability for cable or chain
-
DisplayColored Touchscreen
-
Housing ProtectionAcetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
-
Languages
-
English
-
French
-
German
-
Hungarian
-
Italian
-
Polish
-
Portuguese
-
Russian
-
Spanish
-
Turkish
-
Chinese
-
Japanese
- Korean
-
English
-
LevelingReal-Time Level Support
-
Password ProtectionYes
-
Repeatability0.1 mg
-
SQmin FunctionYes
-
Safety LevelConfigurable in three levels
-
Sample IdentifierYes
-
Scale Interval0.1 mg
-
Tamper ProtectionPassword protection
-
Typical Stabilization Time≤1.5 s
-
Underfloor WeighingYes
General Specifications
-
Chemical ResistanceYes
-
Draft ShieldManual
-
Linearity0.2 mg
-
Minimal Sample Weight according to USP and PhEur (optimal)82 mg
-
Weighing Unitsg, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N
Operating Conditions
-
Maximum Weighing Capacity220 g
Power Requirements
-
Line Voltage100 – 240 V, 50 – 60 Hz
Product Information
-
Balance TypeAnalytical balance
-
BrandSecura®
-
Product LineSecura®
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.