HEPES Buffer 1M
HEPES is a zwitterionic organic buffer that is also used to maintain physiological pH of cell culture media. HEPES is recommended when the cell culture system is very sensitive, increasing the buffering capacity and stabilizing the pH within the range of 7.2 to 7.6, and is not dependent on CO2 levels.
Top Features
Zwitterionic buffer
Liquid formulation with high solubility
Easy-to-use 1M solutionIdeal for biochemistry, cell culture, and molecular biology applications
High solubility
Membrane impermeability
Limited effect on biochemical reactions
Very low visible and ultraviolet light absorbance
Chemically and enzymatically stable
Easy to prepare
pKa of HEPES is temperature dependent:
At 25ºC: pKa= 7.48
At 37ºC: pKa= 7.31
- Price (USD):
- $18.90
- Item No.:
- 03-025-1C
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Classical Cell Culture Media, Reagents, and Kits
HEPES is a zwitterionic organic buffer that is also used to maintain physiological pH of cell culture media. HEPES is recommended when the cell culture system is very sensitive, increasing the buffering capacity and stabilizing the pH within the range of 7.2 to 7.6, and is not dependent on CO2 levels.
HEPES is widely used in many biochemical reactions and as a buffering agent in some cell culture media. HEPES has no nutritional benefit to cells. It is added to the media solely for extra buffering capacity when cell culture requires extended periods of manipulation outside of a CO2 incubator.
Applications
-
Application AreaCell culture
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage ConditionsAmbient Temperature
Volume
-
Volume20 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.