- Shop
- Aliquoting Solutions
- Linkit® AX - The Smart Aliquoting Solution for Flexsafe® 2D Bags
- Linkit® AX Equipment Kits
Linkit® AX Equipment Kit for North America & Taiwan (China)
The Linkit® equipment kits enable precise aliquoting of fluid from a supply container into 10 Flexsafe® bags using a peristaltic pump and Cubis® III balance. The purge stand facilitates dispensing while minimizing air entry into the receiving bags.
- Complete kit: balance, pump and purge stand.
- Simultaneous filling of 10 bags with ±5.1% accuracy.
- Handles 150 – 1,000 mL per bag.
- Digital batch records generated via Cubis® III balance.
Power Plug
- Article number:
- LINKITAXKITNA
Linkit® AX Equipment Kit for North America & Taiwan (China)
The Linkit® equipment kits enable precise aliquoting of fluid from a supply container into 10 Flexsafe® bags using a peristaltic pump and Cubis® III balance. The purge stand facilitates dispensing while minimizing air entry into the receiving bags.
- Complete kit: balance, pump and purge stand.
- Simultaneous filling of 10 bags with ±5.1% accuracy.
- Handles 150 – 1,000 mL per bag.
- Digital batch records generated via Cubis® III balance.
Overview
Specifications
Choose your Linkit® AX
Linkit® AX Equipment Kit
The kit includes a peristaltic pump, Cubis® III balance, QApp software, purge stand. I should be used in combination with the patented Linkit® AX single-use manifold to automate aliquoting of bioprocess fluids into ten Flexsafe® bags at once.
Key features
- Plug-and-play setup requiring a single aseptic connection.
- Parallel distribution to 10 bags enables high throughput.
- Accuracy of ±5.1% across 250–1,000 mL bags supported by real-time balance–pump communication.
- Electronic batch reports stored in formats aligned with 21 CFR Part 11.
- Compact footprint allows the system to move easily between cleanroom workstations.
Applications
- Small-batch media preparation in cell and gene therapy laboratories.
- Aseptic aliquoting of process fluids for CAR-T and other advanced therapies.
- General bag filling or sample distribution where single-use workflows are preferred.
Specifications
- Bag volumes: 150, 250, 500 or 1,000 mL (ten bags per run).
- Volume range per run: 150 mL – 1 L.
- Pump speed of 0.1–265 rpm.
- System weight (assembled): approximately 3–4 kg for manifold and 36 kg for balance and pump combined.
Applications
-
Application AreaAliquoting
-
Process Step
-
Media Preparation
-
Aliquoting
- Buffer Preparation
-
Media Preparation
Operating Conditions
-
Operating Conditions - TemperatureRoom temperature
Power Requirements
-
Power PlugNorth America & Taiwan (China)
Product Information
-
BrandLinkit® AX
-
Distribution accuracy between bags±5.1 %
-
Filling Accuracy
-
For single lot: ±5.9 %
- For multiple lots: ±7.3 % @3σ
-
For single lot: ±5.9 %