Linkit® AX 500 Aliquoting System
The Linkit® AX Aliquoting Solution is ideal for aliquoting small quantities of process fluids - quickly, even, and consistently from batch to batch.
- Item No.:
- FYM312733
- Piece
- 1
- Qty. Graduation
- 2
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Linkit® AX
The Linkit® AX Aliquoting Solution is ideal for aliquoting small quantities of process fluids – fast, even, and reproducible batch-to-batch in applications such as small-batch media preparation in cell & gene therapy operations.
The plug-&-play concept, combined with a ready-to-use patented manifold design, minimizes operator effort and error and consistently distributes fluid between the 10 bags with an accuracy of ±5.1%. The solution is designed to address the pain points of manual filling and aliquoting applications without the need to heavily invest in big and complex equipment.
Reach higher throughput
Fast filling performance with a unique flow-through fluid design of the main hub.
Work confidently with more automation
QApp guides the operator during a filling operation, ensuring batch-to-batch repeatability.
Simplify Aliquoting Operations
Fully assembled, compact, and small footprint solution - no need to handle bulky and complicated traditional manifolds.
Go paperless with compliant batch records
Full end-to-end traceability in compliance to FDA directive 21 CFR part 11 and EU Annex 11.
To support you in your regulatory needs, specific documentation is available upon request:
- Validation guide
- Extractables guide
- Technical drawing
- Inspection guide
- Product compliance statement
- Instructions for use
Applications
-
Application AreaAliquoting
-
Process Step
-
Media Preparation
-
Aliquoting
- Buffer Preparation
-
Media Preparation
Compliance Information
-
ComplianceUSP<88> Class VI, USP <85>, USP <788>, USP<87> and ISO10993-5
Connections (Physical)
-
Connector InletOpta® SFT Female
-
Connector OutletSealed
-
Disconnection MethodQuickseal® on 1/4" OD
-
Inlet Line3/8" Opta® SFT Female + 3/8" ID TPE (Tuflux® TPE) 0.5 m (20")
-
Outlet Line3/32" ID PVC (Tygon® ND100-65)
Dimensions
-
Dimensions520.7 mm × 520.7 mm × 597 mm
Features
-
Purging MethodBag purge (500 mL Flexsafe®)
Operating Conditions
-
Operating Conditions - TemperatureRoom temperature
Product Information
-
BrandLinkit® AX
-
Container Type10 × 500 mL Flexsafe® bag manifold
-
Distribution accuracy between bags±5.1 %
-
Filling Accuracy
-
For single lot: ±5.9 %
- For multiple lots: ±7.3 % @3σ
-
For single lot: ±5.9 %
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma Irradiation (25 kGy – 45 kGy)
Volume
-
Volume500 mL