Most used filters
Filter by product attributes
Quickseal® Disconnectors (94)
You searched for "secure"
Added to Shopping Cart
-
Quickseal® Aseptic DisconnectionProduct FamilyThe Sartorius Quickseal® Collar Assembly ensures a secure and aseptic disconnection for various tubing materials. Ideal for biopharmaceutical applications, it provides a reliable sterile seal in seconds, enhancing operational efficiency.
-
Article numberTube Length6" (152.4mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingSilicone (Pumpsil®)PriceArticle numberTube Length6" (152.4mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingSilicone (Pumpsil®)Article numberTube Length6" (152.4mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingTPE (C-Flex®)Article numberTube Length6" (152.4mm)Tube Size (ID – OD)1/4" × 7/16" (6.4 mm × 11.1 mm)TubingTPE (C-Flex®)
-
Article numberPower Requirements120V battery charger and two 18V batteriesOuter Diameter> 1/4" up to 1.125"PriceArticle numberPower Requirements120V battery charger and two 18V batteriesOuter Diameter> 1/4" up to 1.125"
-