Choose your product
Filter by product attributes
28 (S-adapter top ( locking 3-flange bayonet adapter with double O-ring bottom))
Added to Shopping Cart
-
Item no.Retention Rate0.65 µmFilter Size10"(0.4 m² / 4.3 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Material o-ring | sealSilicone (SI)PriceItem no.Retention Rate0.65 µmFilter Size10"(0.4 m² / 4.3 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Material o-ring | sealSilicone (SI)Item no.Retention Rate0.65 µmFilter Size30"(1.2 m² / 12.8 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Material o-ring | sealSilicone (SI)Item no.Retention Rate0.65 µmFilter Size20"(0.8 m² / 8.6 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Material o-ring | sealSilicone (SI)
-
Item no.Retention Rate3 µmFilter Size20"(0.1 m² / 1.1 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Material o-ring | sealVitonPriceItem no.Retention Rate3 µmFilter Size20"(0.1 m² / 1.1 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Material o-ring | sealVitonItem no.Retention Rate3 µmFilter Size20"(0.1 m² / 1.1 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Material o-ring | sealEPDMItem no.Retention Rate3 µmFilter Size30"(0.15 m² / 1.6 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Material o-ring | sealSilicone (SI)
-
Item no.Filter Size10"(0.5 m² / 5.4 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Material o-ring | sealSilicone (SI)PriceItem no.Filter Size10"(0.5 m² / 5.4 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Material o-ring | sealSilicone (SI)Item no.Filter Size10"(0.5 m² / 5.4 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Material o-ring | sealEPDMItem no.Filter Size20"(1.0 m² / 10.8 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Material o-ring | sealSilicone (SI)
-
Item no.Filter Size10"(0.6 m² / 6.5 ft²)Retention Rate0.45 µmAdapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)PriceItem no.Filter Size10"(0.6 m² / 6.5 ft²)Retention Rate0.45 µmAdapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Item no.Filter Size10"(0.6 m² / 6.5 ft²)Retention Rate1.2 µmAdapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Item no.Filter Size10"(0.6 m² / 6.5 ft²)Retention Rate0.65 µmAdapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
-
Item no.Filter Size20"(1.4 m² / 15.1 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)PriceItem no.Filter Size20"(1.4 m² / 15.1 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Item no.Filter Size30"(2.1 m² / 22.6 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
-
Item no.Filter Size20"(1.56 m² / 16.79 ft²)Pore Size0.65 µmAdapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)PriceItem no.Filter Size20"(1.56 m² / 16.79 ft²)Pore Size0.65 µmAdapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Item no.Filter Size30"(2.34 m² / 25.18 ft²)Pore Size0.45 µmAdapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Item no.Filter Size30"(2.34 m² / 25.18 ft²)Pore Size0.65 µmAdapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
-
Item no.Filter Size30"(1.8 m² / 19.4 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Pore Size0.2 µm + 0.1 µmPriceItem no.Filter Size30"(1.8 m² / 19.4 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Pore Size0.2 µm + 0.1 µmItem no.Filter Size30"(1.8 m² / 19.4 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Pore Size0.45 µm + 0.2 µm
-
Item no.Filter Size40"(3.12 m² / 33.58 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Pore Size0.45 µmPriceItem no.Filter Size40"(3.12 m² / 33.58 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Pore Size0.45 µm
-
Item no.Capsule/Cartridge FormatCartridgesFilter Size10"(0.7 m² / 7.5 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)PriceItem no.Capsule/Cartridge FormatCartridgesFilter Size10"(0.7 m² / 7.5 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)Item no.Capsule/Cartridge FormatCartridgesFilter Size20"(1.4 m² / 15.1 ft²)Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
-
Couldn’t find the product you need?