Narrow your results
Filter by product attributes
Chromatography (889)
Added to Shopping Cart
-
-
-
-
-
-
Screening
-
17 µL/well
-
0.7 mm
-
The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
-
-
-
mAB Production, Antibody Purification, Polishing, Capture, Affinity, Large Molecules
-
Resolute®
-
Process development, Clinical manufacturing
-
155×81×61 cm
-
-
Moving from a chromatography skid to integrated downstream processing.
Enables batch, multiple multi-column processes (parallel batch, continuous) or multi-step integration resulting in Process Intensification.
Resolute® BioSC Pilot can operate simultaneously and continuously three chromatography separations, including viral inactivation and in-line buffer preparation.
-
From development to commercial phase
Resolute® Prochrom columns have been designed to run for decades without any loss of performance. This performance consistency over time is enabled by Dynamic Axial Compression (DAC) technology.Our columns are engineered for ease of cleaning and maintenance operations while maximizing operator safety.
Efficiency & Scalability: A complete range from lab to industrial scale
Fast & Safe packing and unpacking: Packing in 15 to 30 min maximum
High standards of design -
From development to commercial phase
Resolute® Prochrom columns have been designed to run for decades without any loss of performance. This performance consistency over time is enabled by Dynamic Axial Compression (DAC) technology.Our columns are engineered for ease of cleaning and maintenance operations while maximizing operator safety.
Efficiency & Scalability: A complete range from lab to industrial scale
Fast & Safe packing and unpacking: Packing in 15 to 30 min maximum
High standards of design -
From development to commercial phase
Resolute® Prochrom columns have been designed to run for decades without any loss of performance. This performance consistency over time is enabled by Dynamic Axial Compression (DAC) technology.Our columns are engineered for ease of cleaning and maintenance operations while maximizing operator safety.
Efficiency & Scalability: A complete range from lab to industrial scale
Fast & Safe packing and unpacking: Packing in 15 to 30 min maximum
High standards of design -
The Resolute® Flowdrive Atex product family provides a solution for customers requiring systems for use in an Explosive environment. Rated to ATEX Zone or Class 1 Div 2 these systems are fully configurable and come in a range of sizes to suit a wide range of clinical and commercial applications. -
The Resolute® Flowdrive Atex product family provides a solution for customers requiring systems for use in an Explosive environment. Rated to ATEX Zone or Class 1 Div 2 these systems are fully configurable and come in a range of sizes to suit a wide range of clinical and commercial applications. -
-
Capture
-
1.2 mL, 1 mL, 3 mL
-
4 mm
-
The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
-